V850E2/Px4
The V850E2/Px4 is equipped with two V850E2M CPUs in lockstep operation.One serves as the master CPU for normal operation, the other monitors the functions of the master CPU.Up to 1024 KB Flash and 144-pin QFP, the V850E2/Px4 (V850E2/PJ4) is the ideal device for automotive applications strong needs for functional safety and high performance requirements.
Main Solutions
Key Features:
Only to show different spec.
ITEM | V850E2/Px4 | ||||
---|---|---|---|---|---|
Part Name | μPD70F3506 | μPD70F3507 | μPD70F3508 | μPD70F3509 | |
On-chip memory | Program Flash | 512 Kbytes | 1 Mbytes | ||
SRAM | 40 Kbytes | 80 Kbytes | |||
Operating frequency | Ta: 125℃ (max.) | 48/64/80 MHz (heap clock) |
64/80 MHz (heap clock) |
80/160 MHz (heap clock) | |
Oscillation frequency | 16 MHz | 8/16 MHz | 16 MHz | 8/16 MHz | |
A/D converters resolutions | 10 bit | 10/12 bit | 10 bit | 10/12 bit | |
Supply voltage | For internal use | 1.1 V to 1.3 V | |||
For interface, A/D converter, reprograming flash memory |
3.0 V to 3.6 V | 4.5 V to 5.5 V | 3.0 V to 3.6 V | 4.5 V to 5.5 V |
Pin Count / Memory Size Lineup:
Below you will find information to support the development of your application.
You can find an explanation of orderable part numbers here.
Resources for Software and Hardware
Title | Description |
---|---|
My Renesas | Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services. |
e-learning | Information for studying and learning about microcontrollers and microprocessors. |
FAQ | Frequently asked questions and useful hints for development. |
Forum | A forum and community site to share technical information, questions and opinions with others who use Renesas products. |
Video | Watch videos related to this product. |
Software Design Support
Title | Description |
---|---|
CS+ | An integrated development environment that can be used for coding, assembling/compiling, and simulation. (Also included with Renesas Starter Kits.) |
E1 | A standard Renesas on-chip debugging emulator that enables users to carry out ample debugging for real development at low cost. (Also included with starter kits.) |
Disclaimer:
The information contained herein has been provided by a member of Renesas Partners. This information is provided on the Renesas website provided for convenience and informational purposes only. Renesas is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-Renesas sites. These linked sites are not under control of Renesas. Renesas is not responsible for the contents of any linked site or any changes or updates to such sites. These links are provided for convenience and informational purposes only. The inclusion of any link does not imply endorsement by Renesas of any linked site.
Renesas's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services either alone or in combination with any of Renesas's product or service.