The V850E2/Mx4 is a 32-bit single-chip microcontroller that integrates up to two V850E2M 32-bit RISC CPU cores, which were developed by enhancing the performance of the V850E1 CPU and V850E2 CPU. The V850E2/Mx4 includes flash memory, RAM, and various peripheral functions, and is used to perform large-capacity data processing and advanced real-time control.

 

Key Features:

  • Power supply voltage:
    • Internal: 1.1 to 1.3 V
    • External: 3.0 to 3.6 V
  • Maximum operating frequency: 200 MHz ROM: 768 KB to 2 MB flash memory RAM:
    • V850E2/MN4
      • Single-core products (μPD70F3510, μPD70F3512): 64 KB
      • Dual-core products (μPD70F3514, μPD70F3515): 2 x 64 KB
    • V850E2/ML4
      • Single-core products (μPD70F4021, μPD70F4022): 64 KB
  • Packages:
    • V850E2/MN4: 304-pin plastic FBGA (19 x 19)
    • V850E2/ML4: 216-pin plastic LQFP (24 x 24)
  • Minimum instruction execution time: 5.0 ns (during 200-MHz operation using internal system clock) Instruction set: V850E2M
    • Two-way superscalar seven-stage pipeline control
    • General-purpose registers: 32 bits x 32 registers
    • FPU that conforms to the ANSI/IEEE 754-1985 standards
    • Up to two on-chip CPUs
  • Flash memory:
    • V850E2/MN4 single-core products: 1 MB
    • V850E2/MN4 dual-core products: 1 MB / 2 MB
    • V850E2/ML4: 768 KB / 1 MB
  • Flash cache:
    • V850E2/MN4 single-core products and V850E2/ML4: 16 KB (four-way set associative)
    • V850E2/MN4 dual-core products: 16 KB (four-way set associative) x 2
  • Internal RAM:
    • V850E2/MN4 single-core products and V850E2/ML4: 64 KB
    • V850E2/MN4 dual-core products: 64 KB x 2
  • H-bus-shared memory: 64 KB Clock generator: Multiplied by 20 using a PLL External bus interface: Two memory controllers
    • Primary memory controller (can connect to SRAM/SDRAM)
    • Secondary memory controller (can connect to SRAM/SDRAM) *V850E2/ML4 has primary memory controller only
  • Interrupts and exceptions:
    • V850E2/MN4 single-core products: Non-maskable interrupt (1 external source, 1 internal source), maskable interrupts (27 external sources, 179 or 189 internal sources)
    • V850E2/MN4 dual-core products: Non-maskable interrupt (1 external source, 2 internal sources), maskable interrupts (28 external sources, 194 internal sources)
    • V850E2/ML4: Non-maskable interruption (1 external source, 1 internal source), maskable interrupts (28 external sources, 119 internal sources)
    • 16-level programmable priority control
  • DMA:
    • DMA controller: 8 channels (V850E2/ML4) or 16 channels (V850E2/MN4)
    • DTS: Up to 128 channels
  • I/O:
    • Input: 7 pins, I/O: 113 pins (V850E2/ML4) or 181 pins (V850E2/MN4)
  • Timers:
    • 16-bit timer array: 16 channels x two units (V850E2/ML4) or 16 channels four units (V850E2/MN4)
    • 32-bit timer array: 4 channels x one unit
    • 16-bit encoder timer: 2 channels
    • OS timer: One channel (V850E2/MN4 single-core products and V850E2/ML4) or two channels (V850E2/MN4 dual-core products)
    • Watchdog timer: One channel (V850E2/MN4 single-core products and V850E2/ML4) or two channels (V850E2/MN4 dual-core product)
  • Serial interfaces:
    • Asynchronous serial interface (UART): 2 channels (V850E2/ML4) or 6 channels (V850E2/MN4)
    • Clock synchronous serial interface (CSI): 2 channels (V850E2/ML4) or 6 channels (V850E2/MN4)
    • Asynchronous serial interface (UART) (FIFO): 2 channels (V850E2/ML4) or 4 channels (V850E2/MN4)
    • Clock synchronous serial interface (CSI) (FIFO): 2 channels (V850E2/ML4) or 4 channels (V850E2/MN4)
    • I2C: 2 channels (V850E2/ML4) or 6 channels (V850E2/MN4)
    • CAN: 1 channel (V850E2/ML4) or 2 channel (V850E2/MN4: μPD70F3512, μPD70F3514, μPD70F3515)
    • USB function controller: 1 channel
    • USB host controller: 1 channel
    • Ethernet controller: 1 channel (V850E2/ML4 and V850E2-/MN4: μPD70F3512, μPD70F3514, μPD70F3515)
  • A/D converter:
    • 10-bit resolution A/D converter: 12 channels (The resolution is 12 bits when using a 5.0 V A/D converter power supply.)
  • CMOS structure: Completely static circuit

 

Pin count – Memory size Lineup:

Program Flash
SRAM
2048KB
128KB
 
1024KB
128KB
 
1024KB
64KB
768KB
64KB
 
Pins
Package
216
LFQFP
304
LFBGA

Below you will find information to support the development of your application.
You can find an explanation of orderable part numbers here.

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.

 

Software Design Support

Title Description
CS+ An integrated development environment that can be used for coding, assembling/compiling, and simulation. (Also included with Renesas Starter Kits.)
E1 A standard Renesas on-chip debugging emulator that enables users to carry out ample debugging for real development at low cost. (Also included with starter kits.)
You can filter the sample codes and application notes that are displayed using the below filters.

Confirm below disclaimers

Input Renesas account name and password

Disclaimer:

The information contained herein has been provided by a member of Renesas Partners. This information is provided on the Renesas website provided for convenience and informational purposes only. Renesas is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-Renesas sites. These linked sites are not under control of Renesas. Renesas is not responsible for the contents of any linked site or any changes or updates to such sites. These links are provided for convenience and informational purposes only. The inclusion of any link does not imply endorsement by Renesas of any linked site.

Renesas's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services either alone or in combination with any of Renesas's product or service.