The SH7730 uses an SH-4A CPU core with a maximum operating frequency of 266MHz. The SH7730 has an on-chip bus state controller (BSC) that allows connection to synchronous DRAM. This LSI is also built in with a variety of peripheral functions such as direct memory access controller (DMAC), timer, six serial communication interfaces, A/D converter and I/O ports.
Main Solutions
Key Features:
- Operating frequency: 266MHz
- Cache: on-chip large capacity cache memory
- 32 Kbytes instruction (4way set associative) and 32 Kbytes data (4way set associative)
- Debug: H-UDI, AUD, UBC
- Package: QFP208
- Other Features
- SDRAM memory interface built in with a variety of peripheral functions such as direct memory access controller (DMAC), timer, six serial communication interfaces, A/D converter and I/O ports.
Pin Count / Memory Size Lineup:
SRAM
0KB 16KB |
● |
---|---|
Pins Package |
208 LFQFP |
Below you will find information to support the development of your application.
You can find an explanation of orderable part numbers here.
Resources for Software and Hardware
Title | Description | |||
---|---|---|---|---|
My Renesas | Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services. | |||
e-learning | Information for studying and learning about microcontrollers and microprocessors. | |||
FAQ | Frequently asked questions and useful hints for development. | |||
Forum | A forum and community site to share technical information, questions and opinions with others who use Renesas products. | |||
Video | Watch videos related to this product. |
Hardware Design Support
Title | Description |
---|---|
IBIS/BSDL | IBIS standard simulation data is required for high-speed board design and can be used to run simulations to examine and troubleshoot issues such as waveform reflection, ringing, and so on, before producing the actual board. BSDL is a data input format supported by most IEEE 1149.1 (JTAG)-compliant tools. The automatic test pattern generation (ATPG) and automatic test equipment functions of these tools facilitate testing. |
Disclaimer:
The information contained herein has been provided by a member of Renesas Partners. This information is provided on the Renesas website provided for convenience and informational purposes only. Renesas is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-Renesas sites. These linked sites are not under control of Renesas. Renesas is not responsible for the contents of any linked site or any changes or updates to such sites. These links are provided for convenience and informational purposes only. The inclusion of any link does not imply endorsement by Renesas of any linked site.
Renesas's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services either alone or in combination with any of Renesas's product or service.