Overview

Description

RB-RZLC and RB-RZUL are compact single board computers (SBCs) based on Renesas' RZ/G2LC and RZ/G2UL microprocessors. The boards include complete wireless connectivity (Wi-Fi and Bluetooth®) and onboard audio codec. RB-RZLC and RB-RZUL are targeted for applications where proven reliability, highly flexible networking, and high-energy efficiency are key requirements.

Image

Features

  • Single 1.0GHz or dual core 1.2GHz Cortex®-A55 + 200MHz Cortex-M33
  • 1GB DDR4 SDRAM, 16GB eMMC, 128MB QSPI Flash, µSD connector
  • Renesas DA16600MOD Wi-Fi 802.11b/g/n and Bluetooth v5.1
  • Supports MIPI-CSI camera and 2-lane MIPI-DSI display
  • Renesas DA7212 ultra-low power audio IC
  • Gbit Ethernet, 2x USB 2.0, M.2 Key-B, Pmod host, Grove and 40-pin GPIO header
  • Single 12V/24V power supply

Comparison

Applications

Applications

  • Gateway
  • Smart Metering
  • Smart Camera
  • Audio Networking
  • Smart Management Systems
  • Industrial Monitoring and Control

Documentation

Type Title Date
Product Brief PDF 325 KB
1 item