Overview

Description

Novasom SMARC-RZG2E is a family of SMARC 2.0 system-on-modules (SoMs) specifically developed for the IoT and smart devices markets, requiring ultra-low power and an industrial high-quality level, such as vending, home automation, and other handheld applications.

Image

Features

  • Mounted on the appropriate carrier, it has everything necessary to guarantee an immediate bootstrap, driving of a display, connecting Ethernet or USB
  • Graphics engine 3DGfx Power VR
  • 2 LVDS channels FHD and 1 HDMI channel FHD
  • 3 additional USB 3.0 ports
  • Extended temperature range of -40 °C to +85 °C

Comparison

Applications

Applications

  • Industrial controls
  • Smart homes
  • Ultra-low power applications
  • Vending machines
  • IoT

Documentation

Type Title Date
Product Brief PDF 258 KB
1 item