Overview

Description

Ubiquitous DeviceSQL is specially designed for embedded devices and is based on the world‘s smallest stream-based data management technologies. (Memory footprint: Minimum 50KB), This is a framework product that realizes data management functions optimized for the Renesas RZ family.

Image

Features

  • An ultra-high speed, ultra-compact database
  • Advanced approach from the DeviceSQL language based on PL/SQL to the C language
  • Achieving optimal data placement
  • Portability to support any CPU and OS

Comparison

Applications

Applications

  • Consumer electronics
  • Automotive
  • Industrial
  • MFP/Printer
  • Healthcare
  • Smart homes
  • Home appliances
  • IoT devices

Documentation

Type Title Date
Product Brief PDF 247 KB 日本語
1 item