High-performance microcontroller achieving 4.55CoreMark/MHz (546CoreMark) with

RXv2 core employed

 

The RX64M Group 32-bit microcontrollers are capable of operating at up to 120 MHz, providing a leading edge performance of 4.55 CoreMark/MHz. The RX64M employs the powerfully evolved RXv2 core, which is backward compatible with the RX core employed in existing RX products. The RXv2 core enables 1.45 times the CoreMark/MHz performance and a 40% reduction in power consumption compared to existing RX products, and even higher code efficiency, allowing the realization of high-speed, low consumption systems.

 

The RX64M Group is equipped with large-capacity memory of up to 4 MB of ROM for code and 552 KB work RAM. Built-in functions include the well-received event link controller from the RX200 and abundant functions from the RX63N, as well as SD card and audio interfaces, which are highly demanded by the market, and IEEE 1588 industrial Ethernet functions have been added. Thus, the RX64M Group is suitable for industrial equipment, network devices, and other applications requiring advanced real-time performance and large-capacity memory. We are also preparing a variety of middleware to support short system development times at low cost.

 

Features:

ITEM RX64M
CPU core RX CPU v2 core Maximum operating frequency:120MHz
・General registers: 32-bit x 16
・Multiplier: 32-bit multiplier
・Divider: Yes
・Multiply-accumulator: Yes (two types: memory-to-memory operations and register-to-register operations)
Maximum operating frequency 120MHz
Power supply voltage 2.7 to 3.6 V (3.0 to 3.6 V when using USB)
Floating-point operation unit Single-precision floating-point operation unit
(supports addition/subtraction/comparison/multiplication/division/other instructions)
Program Flash Max. 4 MB
Data Flash 64KB
SRAM RAM 552KB ECC (error-correcting code): 552 KB
Non-ECC: 32 KB
Standby RAM: 8 KB
On-chip peripheral functions
  • External bus: 177/176-pin (32/16/8-bit), 145/144/100-pin (16/8-bit)
  • DMAC: 8 channels
  • DMAC for external bus transfer (EXDMAC): 2 channels
  • Data transfer controller
  • 16-bit timer pulse unit: 6 channels
  • Multifunction timer pulse unit 3: 9 channels
  • General PWM timer: 4 channels
  • Port output enable 3
  • Programmable pulse generator: Max. 32-bit output
  • 8-bit timer: 4 channels
  • Compare match timer: 4 channels
  • Two comparison match timer W:2 channels
  • Real-time clock
  • Watchdog timer
  • Independent watchdog timer
  • Ethernet controller: 177/176-pin: 2 ch; other: 1 ch
  • PTP controller for Ethernet
  • DMA controller for Ethernet controller (EDMAC)
  • USB 2.0 full-speed (host/function/OTG):177,176-pin:2channels; 145,144,100-pin:1channel;
  • Serial communications interface (SCIg): 177, 176, 145, 144-pin: 8 channels;
  • 100-pin:6 channels
  • Serial communications interface with FIFO (SCIF): 177, 176, 145, 144-pin: 4 channels; 100-pin: 2 channels
  • Serial communications interface (SCIh)
  • I2C bus interface: 2 channels
  • Serial peripheral interface (RSPI)
  • CAN: 177, 176, 145, 144-pin: 3 channels; 100-pin: 2 channels
  • Quad serial peripheral interface (QSPI)
  • Serial sound interface: 2 channels
  • Sampling rate comparator
  • SD host interface
  • MMC host interface
  • Parallel data capture unit: 177, 176, 145, 144-pin only
  • 12-bit A/D converter: 177, 176, 145, 144-pin: 29 channels; 100-pin: 22 channels
  • 12-bit D/A converter: 177, 176, 145, 144-pin: 2 channels; 100-pin: 1 channel
  • Temperature sensor
  • CRC calculator
  • Power-on reset circuit
  • Voltage detection circuit (LVD)
  • Real-time clock (RTC): Vbatt battery backup possible
  • Data operation circuit
  • Clock frequency accuracy measurement circuit
  • Encryption functions (AES/DES/SHA/RNG)
Debugging functions Yes (with trace function)
Low power consumption modes Four modes
  • Sleep mode
  • All-module clock stop mode
  • Software standby mode
  • Deep software standby mode
Packages PLQP0100KB-A (100-pin LFQFP, 14 x 14 mm, 0.5-mm pitch)
PTLG0100JA-A (100-pin TFLGA, 7 x 7 mm, 0.65-mm pitch)
PLQP0144KA-A (144-pin LFQFP, 20 x 20 mm, 0.5-mm pitch)
PTLG0145kA-A (145-pin TFLGA, 7 x 7 mm, 0.5-mm pitch)
PLQP0176KB-A (176-pin LFQFP, 24 x 24 mm, 0.5-mm pitch)
PLBG0176GA-A (176-pin LFBGA, 13 x 13 mm, 0.8-mm pitch)
PTLG0177KA-A (177-pin TFLGA, 8 x 8 mm, 0.5-mm pitch)

Pin Count / Memory Size Lineup:

Program Flash
SRAM

4096KB
552KB
3072KB
552KB
2560KB
552KB
2048KB
552KB
Pins
Package
100
LFQFP
100
TFLGA
144
LFQFP
145
TFLGA
176
LFQFP
176
LFBGA
177
TFLGA

 

Block Diagram:

You can find an explanation of orderable part numbers here.

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.

 

Software Design Support

Title Description
CS+ An integrated development environment that can be used for coding, assembling/compiling, and simulation. (Also included with Renesas Starter Kits.)
e2 studio Renesas eclipse embedded studio, known as e² studio, is a complete development and debug environment based on the popular Eclipse CDT project.
E1 A standard Renesas on-chip debugging emulator that enables users to carry out ample debugging for real development at low cost. (Also included with starter kits.)
Renesas Starter Kit All the development tools you need for MCU evaluation and getting started. Also recommended for training.

 

Hardware Design Support

Title Description
IBIS/BSDL IBIS standard simulation data is required for high-speed board design and can be used to run simulations to examine and troubleshoot issues such as waveform reflection, ringing, and so on, before producing the actual board.
BSDL is a data input format supported by most IEEE 1149.1 (JTAG)-compliant tools. The automatic test pattern generation (ATPG) and automatic test equipment functions of these tools facilitate testing.
Resonator Information Please search for your resonator on its manufacturer's site linked below. If you require optimal oscillation circuit constants for your particular system, please ask the manufacturer of the oscillator.

For main clock resonators : 
KYOCERA: Click here for RX64M oscillation evaluation result.
Murata Manufacturing: For IC Manufacturer, select Renesas Electronics, and enter R5F564M into the IC Part Number search box.

For subclock resonators :
KYOCERA: Click here for RX64M oscillation evaluation result.
You can filter the sample codes and application notes that are displayed using the below filters.

Confirm below disclaimers

Input Renesas account name and password

Disclaimer:

The information contained herein has been provided by a member of Renesas Partners. This information is provided on the Renesas website provided for convenience and informational purposes only. Renesas is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-Renesas sites. These linked sites are not under control of Renesas. Renesas is not responsible for the contents of any linked site or any changes or updates to such sites. These links are provided for convenience and informational purposes only. The inclusion of any link does not imply endorsement by Renesas of any linked site.

Renesas's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services either alone or in combination with any of Renesas's product or service.