The RX Family consists of 32-bit microcontrollers that realize both high performance and low power consumption with max. 4.62 CoreMark/MHz and max. 34 CoreMark/mA.

 

Product

 

RX700 (up to 240 MHz) : The prime series of the RX Family

RX71M
RXv2 core, 240 MHz operation, large-capacity ROM/RAM, enhanced connectivity
General Purpose, Connectivity, Security Details

RX600 (up to 120 MHz) : The high-speed and high-performance series of the RX Family

RX65N, RX651
RXv2 core, 120 MHz operation, large-capacity RAM, enhanced connectivity, security and HMI
General Purpose, HMI, Connectivity, Security Details
RX64M
RXv2 core, 120 MHz operation, large-capacity ROM/RAM, enhanced connectivity
General Purpose, Connectivity, Security Details
RX634
Up to 54 MHz operation, HDMI-CEC and remote control receiving function for linking to home electronics
General Purpose Details
RX631/RX63N
Lineup expanded from RX621/RX62N, added security and image capture functions
General Purpose, Connectivity, Security Details
RX621/RX62N
100 MHz operation, rich connectivity such as Ethernet, CAN, and USB host
General Purpose, Connectivity Details
RX630
100 MHz, general-purpose, large-capacity memory, USB function, comprehensive functions such as 12-bit A/D
General Purpose, Connectivity Details
RX63T
For motor and digital power supply control, enhanced safety
Motor Control, Connectivity Details
RX62T
For motor and digital power supply control.
Motor Control Details
RX62G
For motor and digital power supply control, built-in PWM delay generation function, 5V operation
Motor Control Details

RX200 (up to 80 MHz) : The low power performance series of the RX Family

RX24U
RXv2 core, FPU, motor control 32-bit MCU with differential amplifier
Motor Control Details
RX24T
RXv2 core, 32-bit MCU with built-in FPU capable of simultaneously controlling two motors
Motor Control Details
RX23T
RXv2 core, built-in FPU, low power, inherits RX62T functionality
Motor Control Details
RX231/RX230
RXv2 core, DSP, FPU, external bus function, enhanced security, up to 24 touch channels
General Purpose, HMI, Connectivity, Security Details
RX210
1.62 to 5.5V operating voltage, external bus, wide package support: 48 to 145 pins
General Purpose Details
RX220
Slimmer version of RX210, low power
General Purpose Details
RX21A
For power meters, enhanced analog, encryption, safety
Meter/ Measuring Details

RX100 (up to 32 MHz) : The ultra-low power series of the RX Family

RX130
Up to 26 touch channels
General Purpose, HMI Details
RX113
User interface functions for capacitive touch and LCD, built-in USB/IrDA connectivity
General Purpose, HMI, Connectivity Details
RX111
Comprehensive low-capacity ROM/low pin count lineup, built-in USB 2.0
General Purpose, Connectivity Details
RX110
Ideal as sub-MCU of RX MCU system
General Purpose Details

 

RX Features of the RX Family

Learn more about the features of the RX Family that allow you to reduce costs, simplify system design, reduce total power consumption, and implement added value.

 

>>Learn more

 

Development Concept

Learn more about the concept of the RX Family, which concentrates a multitude of Renesas' technologies and aims to be the best 32-bit flash microcontrollers for industrial, home appliance, office automation, and information and communication technology applications.

 

>>Learn more

 

Peripheral Functions

See an overview of the specifications of each product in the RX Family.

 

>>Learn more