The Renesas Starter Kit for RX630 may be connected to the host PC using a simple RS232 serial connection or via the included USB E1 on chip debugging interface.

The purpose of the board is to enable the user to evaluate the capabilities of the device and its peripherals by giving the user a simple platform on which code can be run only minutes from opening box. It can also prove an invaluable tool in development by providing a useful test platform for code already debugged using one of our more powerful emulation tools.

Layout and Specification

The LCD display module is supplied as a detachable sub-board. The board dimensions are 120 mm by 100 mm, detailed dimensions are available in the user manual.

Image
rsk-rx630-layout-en-zh
Item Specification
Microcontroller R5F5630EDDFP
Input Clock Main: 12 MHz
Sub: 32.768 kHz
Potentiometer Single-turn, 10 kΩ
LED Power indicator: green x 1
User: green x 1, orange x 1, red x 2
Switch Reset x 1
User x 3
DC Power Jack 5 V Input
Battery Holder CR2032
E1 Header 14-pin box header
CAN Connector 2.54 mm pitch, 3-pin (CAN BUS line x 2, GND x 1)
USB Connector Function: USB-MiniB
RS232 Serial Connector 9-pin DSUB
LCD Display Connector 14-pin socket
Microcontroller Pin Header 2.54 mm pitch, 36-pin x 4 (J1, J2, J3, J4)
Application Board Interface 2.54 mm pitch, 26-pin x 2 (JA1, JA2), 24-pin x 2 (JA5, JA6)
BUS Interface Option 2.54 mm pitch, 50-pin (JA3)

* Microcontroller Pin Header, Application Board Interface, BUS Interface Option and Coin Cell are not contained in the product.

* The potentiometer is fitted to offer an easy way of supplying a variable analog input to the controller. It does not necessarily reflect the accuracy of the controllers ADC. Please see the device manual for details.
Manufacturer Name: PIHER INTERNATIONAL CORPORATION
Part Number: N6R (6 mm RoHS reflowable potentiometer)

Configuration

  • CPU Board
  • Detachable LCD Display Module
  • Detachable AD Adjustment Shaft
  • E1 Emulator
  • Connection Cable (USB Cable, User Interface Cable)
  • Quick Start Guide
  • 2 CD-ROMs
    [1]
    - Documents: User Manual, Tutorial, and more
    - IDE: High-performance Embedded Workshop
    - C Compiler: C/C++ Compiler Package for RX Family Evaluation Version
    - Debugger: E1/E20 Emulator Debugger
    [2]
    - Documents: User Manual, Tutorial, and more
    - IDE: Eclipse e2studio
    - C Compiler: C/C++ Compiler Package for RX Family Evaluation Version
    - Debugger: E1/E20 Emulator Debugger

Notes

  • The C/C++ Compiler Package for RX Family Evaluation Version does not come with technical support services. In addition, The C/C++ Compiler Package for RX Family Evaluation Version has some restrictions compared to the Product Version.
    Trial period: 60 days
    The link size will be limited to 128 KB after 60 days.

PC System Requirements

  • IBM PC/AT or compatible PC (USB interface necessary) *1
  • Intel Pentium Ⅲ 600 MHz or higher *3
  • Memory 128 MB or higher
  • Microsoft Windows 7/ Windows XP / Windows Vista *2 (other than the listed OS is not supported)

*1: IBM and PC/AT are registered trademarks of International Business Machines Corporation of the U.S.
*2: MS, MS-DOS and Windows are registered trademarks of Microsoft Corporation of the U.S. No support for Windows Vista® 64-bit editions.
*3: Pentium is a trademark of Intel Corporation of the U.S.

Ordering Information

This product can be purchased through the normal sales channels.

Product Name Debugger Supplied Part Number
(Ordering Number)
Availability
Renesas Starter Kit for RX630 E1 R0K505630S000BE Available

Information on the discontinuation of E1 emulator production and on its successor products

We have already discontinued production of the E1 emulator due to components of the product having reached their EOL (end of life, i.e. end of production). Please click on the following link to confirm the details and our successor products.

>> Tool News:[Notification] End of Life (EOL) Notice for E1 Emulator (PDF | English, 日本語)

The Renesas Starter Kit which includes the E1 emulator is for sale as long as stocks last. There are no changes to the included emulator.

Applications

  • Robot, Measuring Instrument, Analytical Instrument, Wireless Equipment, Vending Machine, Projector, AV Receiver, Audio System, Office Equipment

Documentation & Downloads

Title Other Languages Type Format File Size Date
User Guides & Manuals
Renesas Starter Kit for RX630 e² studio Tutorial Manual Manual PDF 833 KB
Renesas Starter Kit for RX630 e² studio Quick Start Guide Manual PDF 543 KB
Renesas Starter Kit for RX630 Quick Start Guide 日本語 Manual PDF 665 KB
Renesas Starter Kit for RX630 Tutorial Manual 日本語 Manual PDF 867 KB
Renesas Starter Kit for RX630 User's Manual 日本語 Manual PDF 1.17 MB
Renesas Starter Kit for RX630 CPU Board Schematics Manual PDF 92 KB
Application Notes & White Papers
- RX630 Renesas Starter Kit Sample Code for CubeSuite+ 日本語 Application Note PDF 357 KB
RX630 Renesas Starter Kit Sample Code for CubeSuite+ 日本語 Application Note PDF 357 KB
RX630 Renesas Starter Kit Sample Code for e2studio with GNU RX Compiler Application Note PDF 507 KB
RX630 Renesas Starter Kit Sample Code for e2studio Application Note PDF 244 KB
- RX630 Renesas Starter Kit Sample Code for e2studio Application Note PDF 244 KB
- RX630 Renesas Starter Kit Sample Code for e2studio with GNU RX Compiler Application Note PDF 507 KB
- RX630 Renesas Starter Kit Sample Code for Hi-performance Embedded Workshop 日本語 Application Note PDF 61 KB
RX630 Renesas Starter Kit Sample Code for Hi-performance Embedded Workshop 日本語 Application Note PDF 61 KB
Downloads
[Evaluation Software] Flash Development Toolkit V.4.09 Release 03 日本語 Evaluation Software EXE 40.31 MB
RX630 Renesas Starter Kit Sample Code for CubeSuite+ 日本語 Sample Code ZIP 8.33 MB
- RX630 Renesas Starter Kit Sample Code for CubeSuite+ 日本語 Sample Code ZIP 8.33 MB
- RX630 Renesas Starter Kit Sample Code for e2studio with GNU RX Compiler Sample Code ZIP 18.56 MB
- RX630 Renesas Starter Kit Sample Code for e2studio 日本語 Sample Code ZIP 7.44 MB
RX630 Renesas Starter Kit Sample Code for e2studio 日本語 Sample Code ZIP 7.44 MB
RX630 Renesas Starter Kit Sample Code for e2studio with GNU RX Compiler Sample Code ZIP 18.56 MB
RX E1/E20 Emulator debugger V.1.03.00 日本語 Upgrade - Debugger EXE 110.93 MB
RX630 Renesas Starter Kit Sample Code for Hi-performance Embedded Workshop 日本語 Sample Code ZIP 9.86 MB
- RX630 Renesas Starter Kit Sample Code for Hi-performance Embedded Workshop 日本語 Sample Code ZIP 9.86 MB
[Evaluation Software] C/C++ Compiler Package for RX Family V.1.02 Release 01 日本語 Evaluation Software EXE 122.97 MB
Tool News
[Notes] Renesas Starter Kit for RX130, RX220, RX231, RX231B, and RX630 Renesas Starter Kit+ for RX63N, RX63N-256K, RX64M, RX71M, and RX65N 日本語 Tool News - Note PDF 237 KB
Other
RSK RX630 Design Data 日本語 Design File ZIP 2.77 MB
Renesas Starter Kit for RX630 Installer V.1.00 (High-performance Embedded Workshop Version) Software & Tools - Others ZIP 315.61 MB
Renesas Starter Kit for RX630 Installer V.1.00 (e²studio Version) Software & Tools - Others ZIP 486.08 MB