Microcontroller with built-in Smart Analog, suitable for sensor and measurement applications

 

The RL78/G1E microcontroller is based on the RL78/G1A and has built-in analog front-end (AFE) for sensor applications. The AFE circuit contains configurable amplifiers capable of various amplifier configurations, a gain adjustment amplifier, filters, D/A converters, a temperature sensor, which are suitable for processing small sensor signals.

 

Key Features:

ITEM RL78/G1E
Pin Count 64-pin 80-pin
Part Name R5F10FLx R5F10FMx
CPU RL78 (16 bit)
Multiply-and-divide and multiply-accumulator Built-in
Memory Program Flash 64 KB, 48 KB, 32 KB (Data Flash 4 KB)
SRAM 4 KB, 3 KB, 2 KB
Main system clock High-speed system clock X1 (crystal/ceramic) resonator, external main system clock input (EXCLK)
1 to 20 MHz: VDD = 2.7 to 5.5 V, 1 to 8 MHz: VDD = 1.8 to 2.7 V,
1 to 4 MHz: VDD = 1.6 to 1.8 V
On-chip oscillator High-speed on-chip oscillator clock 1 to 32 MHz (VDD = 2.7 to 5.5 V), 1 to 16 MHz (VDD = 2.4 to 5.5 V),
1 to 8 MHz (VDD = 1.8 to 5.5 V), 1 to 4 MHz (VDD = 1.6 to 5.5 V)
Low-speed on-chip oscillator clock 15 kHz (TYP.)
I/O ports 24 30
Timers 16-bit timer / 8-bit timer 8 channels / 2 channels
Watchdog timer 1 channel
12-bit interval timer 1 channel
8 / 12-bit resolution A/D converter 13 channels 17 channels
Serial interfaces 64-pin products
CSI: 1 channel / simplified I2C: 1 channel / UART: 1 channel
UART: 1 channel
CSI: 1 channel / UART (LIN bus supported): 1 channel

80-pin products
CSI: 1 channel / simplified I2C: 1 channel / UART: 1 channel
CSI: 1 channel / simplified I2C: 1 channel / UART: 1 channel
CSI: 2 channels / simplified I2C: 1 channel / UART (LIN bus supported): 1 channel
Sensor interface amplifier Configurable amplifier: 3 channels
Gain adjustment amplifier 1 channel 1 channel (with synchronous detection function)
Low-pass filter 1 channel
High-pass filter - 1 channel
8-bit D/A converter 4 channels
Variable output voltage regulator 1 channel
Reference voltage generator 1 channel
Temperature sensor 1 channel
Power supply voltage VDD = 1.6 to 5.5 V, AVDD = 1.6 to 3.6 V, AVDDn = 3.0 to 5.5 V, DVDD = 3.0 to 5.5 V
Operating temperature -40 to +85 ℃

Pin Count / Memory Size Lineup:

Program Flash
SRAM

64KB
4KB
48KB
3KB
32KB
2KB
Pins
Package
64
HWQFN
80
LFQFP

 

Block Diagram:

RL78/G1E Block Diagram

You can find an explanation of orderable part numbers here.

 

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.

 

Software Design Support

Title Description
CS+ An integrated development environment that can be used for coding, assembling/compiling, and simulation. (Also included with Renesas Starter Kits.)
e2 studio Renesas eclipse embedded studio, known as e² studio, is a complete development and debug environment based on the popular Eclipse CDT project.
E1 A standard Renesas on-chip debugging emulator that enables users to carry out ample debugging for real development at low cost. (Also included with starter kits.)

 

Hardware Design Support

Title Description
GUI Tools for Evaluation Information on GUI Tools for Evaluation.
Easy Starter Information on Easy Starter .
Smart Analog Easy Starter Analog Design Tool Information on Smart Analog Easy Starter Analog Design Tool.
Smart Analog Online Simulator Information on Online Simulator.
Oscillation circuit characteristics The resonators for which the operation is verified and their oscillator constants are shown below.

Disclaimer:

The information contained herein has been provided by a member of Renesas Partners. This information is provided on the Renesas website provided for convenience and informational purposes only. Renesas is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-Renesas sites. These linked sites are not under control of Renesas. Renesas is not responsible for the contents of any linked site or any changes or updates to such sites. These links are provided for convenience and informational purposes only. The inclusion of any link does not imply endorsement by Renesas of any linked site.

Renesas's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services either alone or in combination with any of Renesas's product or service.