Overview

Description

The RL78/G1M Fast Prototyping Board is an evaluation board that is equipped with an RL78/G1M microcontroller, a new product in the RL78 microcontroller family that specializes in application prototyping. There is a built-in emulator circuit that is equivalent to an E2 emulator Lite so you can write/debug programs without additional tools. Since it comes standard equipped with an Arduino Nano header, you can use the interface without modifying the hardware. In addition, debugging is easy with the Arduino Nano header and combined use function which provides access to all pins of the target microcontroller.

Features

  • Equipped with an 8-bit RL78/G1M microcontroller (20-pin, ROM: 8KB, RAM: 1.0KB)
  • No additional tools are required for program debugging/writing with the built-in emulator circuit equivalent to an E2 emulator Lite
  • Able to access all the microcontroller pins
  • Arduino Nano header comes standard
  • Support for various RL78 software and tools

Applications

Documentation

Type Title Date
Quick Start Guide PDF 651 KB
Manual - Software PDF 2.01 MB
Manual - Hardware PDF 1.30 MB 日本語
Application Note PDF 514 KB 日本語
Manual - Development Tools PDF 188 KB
Manual - Development Tools PDF 873 KB 日本語
Manual - Software PDF 167 KB
Datasheet PDF 225 KB
Manual - Hardware PDF 3.00 MB 日本語
9 items

Design & Development

Sample Code

Getting Started with Fast Prototyping Board for RL78 Family