The tools shown on this page are EZ-0008 tools that can be downloaded free of charge. The following content is tools for EZ-0008. You can do the evaluation using the EZ-0008 board by downloading these tools: USB Device Driver for EZ board, DALI Master Controller GUI and DMX512 Master Controller GUI

  • USB Device Driver for EZ board
  • DALI Master Controller GUI
  • DMX512 Master Controller GUI

Note

The .Net Framework 3.5 (for Windows XP or later) is needed in order to use the DALI Master Controller GUI or the DMX512 Master Controller GUI. Please see the documentation included with your product for details.

Object board

  • EZ-0008

*USB Device Driver for EZ board V1.00 is an old version driver. When using with Windows 7 64 bit version, Please use the "Windows device driver for EZ board ・ driver (64 bit) ". It should be noted that using this driver, the virtual USB-COM name is displayed "Renesas Starter kit Virtual UART (COMx) ".

*When using the DALI master controller GUI version 1.1 or higher, it is necessary to update the firmware of EZ-0008 in some cases. For details, please refer to the user's manual of the DALI master controller GUI (R20UT0715EJ0200) "Appendix D Checking and updating the firmware version of EZ-0008".

*Do not install a tool in a directory that includes 2-byte characters.

*A device file that defines the internal memory capacity and peripheral function information for each tool must be obtained separately before use. Device files can be downloaded from the following webpage.

Documentation & Downloads

Title Other Languages Type Format File Size Date
Downloads
USB Device Driver for EZ board (64bit) 日本語 Software ZIP 93 KB
EZ-0008 Firmware Ver.1.1 日本語 Software ZIP 9 KB
USB Device Driver for EZ board V1.00 日本語 Software ZIP 33 KB
Other
DALI Master Controller GUI for EZ-0008 V1.30 日本語 Software & Tools - Others ZIP 4.98 MB
DMX512 Master Controller GUI for EZ-0008 V1.00 日本語 Software & Tools - Others ZIP 2.67 MB