RE Family, The World’s Most Energy Efficient MCUs with Arm® Cortex® M Core Implemented on Silicon on Thin Buried Oxide (SOTB)

705 ULPMark-CP score certified by EEMBC ULPMark™ benchmark

REファミリ

The RE Family based on the Silicon on Thin Buried Oxide (SOTB™ ) process technology realizes both ultra-low current consumption in both active and standby mode and high speed CPU operation (64MHz) at low voltage (1.62V) , which is impossible to achieve with conventional bulk silicon processes. The RE01 has been certified by EEMBC to have the highest score of 705 for the ULPMark-CP by the EEMBC ULPMark™ benchmark, which has been developed to provide a standard method to compare the energy efficiency of ultra-low power MCUs. In addition, the built-in energy harvesting control circuit enables the equipment to operate from energy harvesting power sources with only weak ambient energy.

The RE Family can significantly extend battery life and deliver high performance even for small batteries and energy harvesting power supplies that can supply only a small amount of current. The RE Family is suitable for many IoT applications such as hybrid watch, smart home/building, healthcare, smart agriculture, structure monitoring, and trackers

Family Lineup

RE Family

RE0x

RE0 series global top class ultra-low power MCUs have an Arm® Cortex®-M0+ core and are suitable for IoT devices that require low power consumption. They realize 25-35uA/MHz operating current (400-500nA at standby) and low voltage high-speed operation (1.62V, 64MHz), and built-in features include an energy harvesting control circuit, ultra-low power 14-bit ADC (4uA), flash (rewriting at about 0.6mA), security function (Trusted Secure IP), MIP-LCD parallel interface, and 2D-graphics engine.

Group Flash (KB) RAM (KB) Pin Voltage (V) Max Freq (MHz) Funcionalidades
RE01 1500KB 1536 256 100-156 1.62-3.6 64 Energy Harvesting Control Circuit, Ultra-low Power 14-bit ADC (4uA), Flash (0.6mA rewriting), Trusted Secure IP, MIP-LCD Parallel Interface, 2D-Graphics Engine, Motor Driver Control for Clock
RE01 256KB 256 128 56-100 1.62-3.6 64 Energy Harvesting Control Circuit, Ultra-low Power 14-bit ADC (4uA), Flash (0.6mA rewriting), Trusted Secure IP, RTC, 32-bit Wakeup Timer