The H8/36077, H8/36079 Group is supported only for customers who have already adopted these products. The RL78/G14 Group is recommended for new designs.

Applications

  • Home Appliance
  • Motor Control

Documentation & Downloads

Title Other Languages Type Format File Size Date
User Guides & Manuals
RX Development Environment Migration Guide Migration from H8C Family to RX Family (Compiler ed.) (High-performance Embedded Workshop and H8C to CS+ and CC-RX) 日本語 Guide PDF 413 KB
RX Compiler Application Notes: 4-Sample Project RX Migration Guide: H8 Edition 日本語 Guide PDF 890 KB
H8/36079 Group H8/36077 Group Hardware Manual 日本語 Manual PDF 3.13 MB
H8/300H Series Software Manual Manual PDF 1.46 MB
Application Notes & White Papers
Compiler Package Application Note: The application guide of Call Walker 日本語 Application Note PDF 243 KB
Perl Script to Convert S-Record Data to a C Structure 日本語, 简体中文 Application Note PDF 632 KB
Example of Using User Boot Mode of Renesas 0.18um Flash Devices with Xmodem Data Transfer Application Note PDF 135 KB
Utility To Convert S-Record Data To A C-Structure Application Note PDF 255 KB
Flash Memory Programming Routines Application Note PDF 456 KB
Self Test Sample Code for Renesas Microcontrollers Application Note PDF 364 KB
A Sprintf Function Implementation for Smaller ROM/RAM Application Note PDF 163 KB
Using External Interrupt to Start Incrementing Counter 日本語 Application Note PDF 108 KB
Measuring Voltages by 4-Channel A/D Conversion 日本語 Application Note PDF 102 KB
H8S H8/300 Series C/C++ Compiler Package Application Note Application Note PDF 5.27 MB
External Clock Backup Function 日本語 Application Note PDF 106 KB
Determining the Reset Sources Application Note PDF 155 KB
H8/300H Tiny Series Application Note Example of Reset Synchronous PWM Control Using Timer Z Application Note PDF 145 KB
HI Series RTOS Application Note Application Note PDF 3.03 MB
Single Power Supply F-ZTAT On-Board Programming Application Note Application Note PDF 1.21 MB
Technical Q&A H8/300H Series Application Note Application Note PDF 829 KB
H8/300H Series On-Chip Supporting Modules Application Note Application Note PDF 1.84 MB
High-performance Embedded Workshop Tcl/Tk Application Note Application Note PDF 1.43 MB
Signed 16-Bit Binary Multiplication (MULXS) Application Note PDF 61 KB
Conversion from Two-Byte Hexadecimal to Five-Digit BCD (HEX) Application Note PDF 69 KB
Counting the Number of Logical-1 Bits in 8-Bit Data (HCNT) 日本語 Application Note PDF 62 KB
Summation of Products (SEKIWA) Application Note PDF 67 KB
Read/Write Accesses to the On-Chip EEPROM Application Note PDF 202 KB
Unsigned 32-Bit Binary Multiplication (MUL) 日本語 Application Note PDF 66 KB
Lowercase-to-Uppercase Conversion of ASCII Codes for Alphabetic Characters (TPR) Application Note PDF 63 KB
Control of a Brushless DC Motor (H8/3664) Application Note PDF 149 KB
Control of a Brushless DC Motor (H8/3687) Application Note PDF 160 KB
Microcomputer H8/300H Series Application Notes for CPU Application Note PDF 620 KB
PCNs & PDNs
Unification of a JEDEC tray and a embossed carrier tape for LQFP package (Additional Information & Correction) 日本語 Product Change Notice PDF 4.86 MB
Unification of a JEDEC tray and a embossed carrier tape for LQFP package 日本語 Product Change Notice PDF 3.74 MB
Unification of a JEDEC tray and a embossed carrier tape for LQFP package 日本語 Product Change Notice PDF 1.46 MB
Downloads
- Sample codes for RX Compiler Package Application Notes: Sample Project RX Migration Guide, H8 Edition 日本語 Sample Code ZIP 74 KB
- Renesas MCU Perl Script to Convert S-Record Data to a C Structure Sample Code ZIP 613 KB
- タイマA動作(ワンショットタイマモード、外部トリガ) Sample Code ZIP 391 KB
- H8 Family, H8S Family, SuperH RISC Engine Family Example of Using User Boot Mode of Renesas 0.18µm Flash Devices with Xmodem Data Transfer Sample Code ZIP 2.25 MB
- Renesas MCU Utility To Convert S-Record Data To A C-Structure Sample Code ZIP 303 KB
- H8 Family, H8S Family, SuperH RISC Engine Family Flash Memory Programming Routines Sample Code ZIP 425 KB
- R8C Tiny, M16C Tiny, SH Tiny, and H8 Tiny Series Self Test Sample Code for Renesas Microcontrollers Sample Code ZIP 1.70 MB
- A Sprintf Function Implementation for Smaller ROM/RAM Sample Code ZIP 145 KB
- Using External Interrupt to Start Incrementing Counter 日本語 Sample Code ZIP 78 KB
- Measuring Voltages by 4-Channel A/D Conversion 日本語 Sample Code ZIP 71 KB
- External Clock Backup Function Sample Code ZIP 76 KB
- ROM訂正機能 Sample Code ZIP 266 KB
- Determining the Reset Sources Sample Code ZIP 125 KB
- Signed 16-Bit Binary Multiplication (MULXS) Sample Code ZIP 33 KB
- Conversion from Two-Byte Hexadecimal to Five-Digit BCD (HEX) Sample Code ZIP 40 KB
- Counting the Number of Logical-1 Bits in 8-Bit Data (HCNT) Sample Code ZIP 34 KB
- Summation of Products (SEKIWA) Sample Code ZIP 39 KB
- Read/Write Accesses to the On-Chip EEPROM Sample Code ZIP 158 KB
- Unsigned 32-Bit Binary Multiplication (MUL) Sample Code ZIP 37 KB
- Lowercase-to-Uppercase Conversion of ASCII Codes for Alphabetic Characters (TPR) Sample Code ZIP 34 KB
Other
Renesas MCUs H8S Family H8S/Tiny Series Brochure PDF 1.93 MB
Renesas Semiconductor Lead-Free Packages Brochure PDF 1.32 MB

Software / Tools

Title Type Description Company
Peripheral Driver Generator Code Generator A tool for automatically generating drivers for the built-in peripheral I/Os of a microcomputer (for RX210, RX220, RX63x, and RX62x)
Renesas
C/C++ Compiler Package for H8SX, H8S, H8 Family Compiler/Assembler C/C++ Compiler package for H8SX, H8S and H8 families. Simulator debugger and High-performance Embedded Workshop included.
Renesas
MISRA C Rule Checker SQMlint Compiler/Assembler MISRA C Rule Checker (option)
Renesas
E8a Emulator On-Chip Debugging Emulator for R8C, M16C, H8S, H8 and 740 families. E8a is also used as a device programmer for Renesas microcomputers. This product is E8 emulator's successor. Renesas
High-performance Embedded Workshop IDE and Coding Tool Renesas integrated development environment (IDE) (for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families).
Renesas
Flash Development Toolkit (Programming GUI) Programmer (Unit/SW) Flash memory programming software. [Support MCU/MPU and devices: SuperH RISC engine, RX, R8C, M16C, H8SX, H8S, H8, 740] Renesas
Simulator Debugger for H8SX, H8S, and H8 Families Simulator Simulator debugger for the H8,H8S, H8SX family [Support IDE : High-performance Embedded Workshop] (Note: This product is included in Compiler Package and is not available separately.)
Renesas