Software title
|
Software type
|
Company
|
---|---|---|
C Compiler Package for the RL78 and 78K Families C Compiler Package for the RL78 and 78K Families [IDE: CS+]
|
Compiler/Assembler | Renesas |
CS+ Renesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0]
(Note: CS+ is not generally promoted to U.S. and European customers.)
(Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
|
IDE and Coding Tool | Renesas |
PG-FP6 Flash memory programmer [Programming software: Dedicated GUI-based software, the "FP6 Terminal"] [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, SuperH RISC engine, V850, 78K, R8C]
|
Programmer (Unit/SW) | Renesas |
Renesas Flash Programmer (Programming GUI) Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU Renesas Synergy, DA1459x, DA1469x, DA1470x, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78K0R, 78K0]
Downloads
|
Programmer (Unit/SW) | Renesas |
4 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
PLP |
Bit Size |
Program Memory (KB) |
Data Flash (KB) |
RAM (KB) |
Lead Count (#) |
Supply Voltage (V) |
Operating Freq (Max) (MHz) |
CPU |
RTC |
LVD |
DMA |
I/O Ports |
Timer |
ADC |
DAC |
CAN (ch) |
Ethernet |
USB |
Human Machine Interface |
Temp. Range |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||||||||||||||||
2024 Jan | 8 | 60 | 0 | 3 | 64 | 1.8 - 5.5 | 20 | 78K0 | Yes | Yes | No | 55 | 8-bit x 4-ch, 16-bit x 3-ch | 10-bit x 8-ch | No | -40 to 85°C | |||||||
2024 Jan | 8 | 60 | 0 | 3 | 64 | 1.8 - 5.5 | 20 | 78K0 | Yes | Yes | No | 55 | 8-bit x 4-ch, 16-bit x 3-ch | 10-bit x 8-ch | No | -40 to 85°C | |||||||
2024 Jan | 8 | 60 | 0 | 3 | 64 | 1.8 - 5.5 | 20 | 78K0 | Yes | Yes | No | 55 | 8-bit x 4-ch, 16-bit x 3-ch | 10-bit x 8-ch | No | -40 to 85°C | |||||||
2024 Jan | 8 | 60 | 0 | 3 | 64 | 1.8 - 5.5 | 20 | 78K0 | Yes | Yes | No | 55 | 8-bit x 4-ch, 16-bit x 3-ch | 10-bit x 8-ch | No | -40 to 85°C | |||||||
2024 Jan | 8 | 60 | 0 | 3 | 64 | 1.8 - 5.5 | 20 | 78K0 | Yes | Yes | No | 55 | 8-bit x 4-ch, 16-bit x 3-ch | 10-bit x 8-ch | No | -40 to 85°C | |||||||
2024 Jan | 8 | 60 | 0 | 3 | 64 | 1.8 - 5.5 | 20 | 78K0 | Yes | Yes | No | 55 | 8-bit x 4-ch, 16-bit x 3-ch | 10-bit x 8-ch | No | -40 to 85°C | |||||||
2024 Jan | 8 | 60 | 0 | 3 | 64 | 1.8 - 5.5 | 20 | 78K0 | Yes | Yes | No | 55 | 8-bit x 4-ch, 16-bit x 3-ch | 10-bit x 8-ch | No | -40 to 85°C | |||||||
2024 Jan | 8 | 60 | 0 | 3 | 64 | 1.8 - 5.5 | 20 | 78K0 | Yes | Yes | No | 55 | 8-bit x 4-ch, 16-bit x 3-ch | 10-bit x 8-ch | No | -40 to 85°C | |||||||
2024 Jan | 8 | 60 | 0 | 3 | 64 | 1.8 - 5.5 | 20 | 78K0 | Yes | Yes | No | 55 | 8-bit x 4-ch, 16-bit x 3-ch | 10-bit x 8-ch | No | -40 to 85°C | |||||||
2024 Jan | 8 | 60 | 0 | 3 | 64 | 1.8 - 5.5 | 20 | 78K0 | Yes | Yes | No | 55 | 8-bit x 4-ch, 16-bit x 3-ch | 10-bit x 8-ch | No | -40 to 85°C | |||||||
2024 Jan | 8 | 48 | 0 | 2 | 64 | 1.8 - 5.5 | 20 | 78K0 | Yes | Yes | No | 55 | 8-bit x 4-ch, 16-bit x 3-ch | 10-bit x 8-ch | No | -40 to 85°C | |||||||
2024 Jan | 8 | 48 | 0 | 2 | 64 | 1.8 - 5.5 | 20 | 78K0 | Yes | Yes | No | 55 | 8-bit x 4-ch, 16-bit x 3-ch | 10-bit x 8-ch | No | -40 to 85°C | |||||||
2024 Jan | 8 | 48 | 0 | 2 | 64 | 1.8 - 5.5 | 20 | 78K0 | Yes | Yes | No | 55 | 8-bit x 4-ch, 16-bit x 3-ch | 10-bit x 8-ch | No | -40 to 85°C | |||||||
2024 Jan | 8 | 48 | 0 | 2 | 64 | 1.8 - 5.5 | 20 | 78K0 | Yes | Yes | No | 55 | 8-bit x 4-ch, 16-bit x 3-ch | 10-bit x 8-ch | No | -40 to 85°C | |||||||
2024 Jan | 8 | 48 | 0 | 2 | 64 | 1.8 - 5.5 | 20 | 78K0 | Yes | Yes | No | 55 | 8-bit x 4-ch, 16-bit x 3-ch | 10-bit x 8-ch | No | -40 to 85°C | |||||||
2024 Jan | 8 | 48 | 0 | 2 | 64 | 1.8 - 5.5 | 20 | 78K0 | Yes | Yes | No | 55 | 8-bit x 4-ch, 16-bit x 3-ch | 10-bit x 8-ch | No | -40 to 85°C | |||||||
2024 Jan | 8 | 48 | 0 | 2 | 64 | 1.8 - 5.5 | 20 | 78K0 | Yes | Yes | No | 55 | 8-bit x 4-ch, 16-bit x 3-ch | 10-bit x 8-ch | No | -40 to 85°C | |||||||
2024 Jan | 8 | 48 | 0 | 2 | 64 | 1.8 - 5.5 | 20 | 78K0 | Yes | Yes | No | 55 | 8-bit x 4-ch, 16-bit x 3-ch | 10-bit x 8-ch | No | -40 to 85°C | |||||||
2024 Jan | 8 | 32 | 0 | 1 | 48 | 1.8 - 5.5 | 20 | 78K0 | Yes | Yes | No | 41 | 8-bit x 4-ch, 16-bit x 3-ch | 10-bit x 8-ch | No | -40 to 85°C | |||||||
2024 Jan | 8 | 32 | 0 | 1 | 48 | 1.8 - 5.5 | 20 | 78K0 | Yes | Yes | No | 41 | 8-bit x 4-ch, 16-bit x 3-ch | 10-bit x 8-ch | No | -40 to 85°C | |||||||
2024 Jan | 8 | 32 | 0 | 1 | 48 | 1.8 - 5.5 | 20 | 78K0 | Yes | Yes | No | 41 | 8-bit x 4-ch, 16-bit x 3-ch | 10-bit x 8-ch | No | -40 to 85°C | |||||||
2024 Jan | 8 | 32 | 0 | 1 | 48 | 1.8 - 5.5 | 20 | 78K0 | Yes | Yes | No | 41 | 8-bit x 4-ch, 16-bit x 3-ch | 10-bit x 8-ch | No | -40 to 85°C | |||||||
2024 Jan | 8 | 32 | 0 | 1 | 48 | 1.8 - 5.5 | 20 | 78K0 | Yes | Yes | No | 41 | 8-bit x 4-ch, 16-bit x 3-ch | 10-bit x 8-ch | No | -40 to 85°C | |||||||
2024 Jan | 8 | 32 | 0 | 1 | 48 | 1.8 - 5.5 | 20 | 78K0 | Yes | Yes | No | 41 | 8-bit x 4-ch, 16-bit x 3-ch | 10-bit x 8-ch | No | -40 to 85°C | |||||||
2024 Jan | 8 | 32 | 0 | 1 | 48 | 1.8 - 5.5 | 20 | 78K0 | Yes | Yes | No | 41 | 8-bit x 4-ch, 16-bit x 3-ch | 10-bit x 8-ch | No | -40 to 85°C | |||||||
2024 Jan | 8 | 32 | 0 | 1 | 48 | 1.8 - 5.5 | 20 | 78K0 | Yes | Yes | No | 41 | 8-bit x 4-ch, 16-bit x 3-ch | 10-bit x 8-ch | No | -40 to 85°C | |||||||
2024 Jan | 8 | 32 | 0 | 1 | 48 | 1.8 - 5.5 | 20 | 78K0 | Yes | Yes | No | 41 | 8-bit x 4-ch, 16-bit x 3-ch | 10-bit x 8-ch | No | -40 to 85°C | |||||||
2024 Jan | 8 | 32 | 0 | 1 | 48 | 1.8 - 5.5 | 20 | 78K0 | Yes | Yes | No | 41 | 8-bit x 4-ch, 16-bit x 3-ch | 10-bit x 8-ch | No | -40 to 85°C | |||||||
2024 Jan | 8 | 48 | 0 | 2 | 48 | 1.8 - 5.5 | 20 | 78K0 | Yes | Yes | No | 41 | 8-bit x 4-ch, 16-bit x 3-ch | 10-bit x 8-ch | No | -40 to 85°C | |||||||
2024 Jan | 8 | 48 | 0 | 2 | 48 | 1.8 - 5.5 | 20 | 78K0 | Yes | Yes | No | 41 | 8-bit x 4-ch, 16-bit x 3-ch | 10-bit x 8-ch | No | -40 to 85°C | |||||||
2024 Jan | 8 | 48 | 0 | 2 | 48 | 1.8 - 5.5 | 20 | 78K0 | Yes | Yes | No | 41 | 8-bit x 4-ch, 16-bit x 3-ch | 10-bit x 8-ch | No | -40 to 85°C | |||||||
2024 Jan | 8 | 48 | 0 | 2 | 48 | 1.8 - 5.5 | 20 | 78K0 | Yes | Yes | No | 41 | 8-bit x 4-ch, 16-bit x 3-ch | 10-bit x 8-ch | No | -40 to 85°C | |||||||
2024 Jan | 8 | 48 | 0 | 2 | 48 | 1.8 - 5.5 | 20 | 78K0 | Yes | Yes | No | 41 | 8-bit x 4-ch, 16-bit x 3-ch | 10-bit x 8-ch | No | -40 to 85°C | |||||||
2024 Jan | 8 | 48 | 0 | 2 | 48 | 1.8 - 5.5 | 20 | 78K0 | Yes | Yes | No | 41 | 8-bit x 4-ch, 16-bit x 3-ch | 10-bit x 8-ch | No | -40 to 85°C | |||||||
2024 Jan | 8 | 48 | 0 | 2 | 48 | 1.8 - 5.5 | 20 | 78K0 | Yes | Yes | No | 41 | 8-bit x 4-ch, 16-bit x 3-ch | 10-bit x 8-ch | No | -40 to 85°C | |||||||
2024 Jan | 8 | 48 | 0 | 2 | 64 | 1.8 - 5.5 | 20 | 78K0 | Yes | Yes | No | 55 | 8-bit x 4-ch, 16-bit x 3-ch | 10-bit x 8-ch | No | -40 to 85°C | |||||||
2024 Jan | 8 | 48 | 0 | 2 | 64 | 1.8 - 5.5 | 20 | 78K0 | Yes | Yes | No | 55 | 8-bit x 4-ch, 16-bit x 3-ch | 10-bit x 8-ch | No | -40 to 85°C | |||||||
2024 Jan | 8 | 48 | 0 | 2 | 48 | 1.8 - 5.5 | 20 | 78K0 | Yes | Yes | No | 41 | 8-bit x 4-ch, 16-bit x 3-ch | 10-bit x 8-ch | No | -40 to 85°C | |||||||
2024 Jan | 8 | 48 | 0 | 2 | 48 | 1.8 - 5.5 | 20 | 78K0 | Yes | Yes | No | 41 | 8-bit x 4-ch, 16-bit x 3-ch | 10-bit x 8-ch | No | -40 to 85°C | |||||||
2024 Jan | 8 | 48 | 0 | 2 | 48 | 1.8 - 5.5 | 20 | 78K0 | Yes | Yes | No | 41 | 8-bit x 4-ch, 16-bit x 3-ch | 10-bit x 8-ch | No | -40 to 85°C | |||||||
2024 Jan | 8 | 32 | 0 | 1 | 64 | 1.8 - 5.5 | 20 | 78K0 | Yes | Yes | No | 55 | 8-bit x 4-ch, 16-bit x 3-ch | 10-bit x 8-ch | No | -40 to 85°C | |||||||
2024 Jan | 8 | 32 | 0 | 1 | 64 | 1.8 - 5.5 | 20 | 78K0 | Yes | Yes | No | 55 | 8-bit x 4-ch, 16-bit x 3-ch | 10-bit x 8-ch | No | -40 to 85°C | |||||||
2024 Jan | 8 | 32 | 0 | 1 | 64 | 1.8 - 5.5 | 20 | 78K0 | Yes | Yes | No | 55 | 8-bit x 4-ch, 16-bit x 3-ch | 10-bit x 8-ch | No | -40 to 85°C | |||||||
2024 Jan | 8 | 32 | 0 | 1 | 64 | 1.8 - 5.5 | 20 | 78K0 | Yes | Yes | No | 55 | 8-bit x 4-ch, 16-bit x 3-ch | 10-bit x 8-ch | No | -40 to 85°C | |||||||
2024 Jan | 8 | 32 | 0 | 1 | 64 | 1.8 - 5.5 | 20 | 78K0 | Yes | Yes | No | 55 | 8-bit x 4-ch, 16-bit x 3-ch | 10-bit x 8-ch | No | -40 to 85°C | |||||||
2024 Jan | 8 | 32 | 0 | 1 | 64 | 1.8 - 5.5 | 20 | 78K0 | Yes | Yes | No | 55 | 8-bit x 4-ch, 16-bit x 3-ch | 10-bit x 8-ch | No | -40 to 85°C | 4.418 | ||||||
2024 Jan | 8 | 32 | 0 | 1 | 64 | 1.8 - 5.5 | 20 | 78K0 | Yes | Yes | No | 55 | 8-bit x 4-ch, 16-bit x 3-ch | 10-bit x 8-ch | No | -40 to 85°C | |||||||
2024 Jan | 8 | 32 | 0 | 1 | 64 | 1.8 - 5.5 | 20 | 78K0 | Yes | Yes | No | 55 | 8-bit x 4-ch, 16-bit x 3-ch | 10-bit x 8-ch | No | -40 to 85°C | |||||||
2024 Jan | 8 | 32 | 0 | 1 | 64 | 1.8 - 5.5 | 20 | 78K0 | Yes | Yes | No | 55 | 8-bit x 4-ch, 16-bit x 3-ch | 10-bit x 8-ch | No | -40 to 85°C | |||||||
2024 Jan | 8 | 32 | 0 | 1 | 64 | 1.8 - 5.5 | 20 | 78K0 | Yes | Yes | No | 55 | 8-bit x 4-ch, 16-bit x 3-ch | 10-bit x 8-ch | No | -40 to 85°C |