Overview

The extensive 78K series lineup provides the ideal product for almost any application. For a compact, low-power MCU, choose one of the products in the 8-bit 78K0 and 78K0S series, and for a controller that offers the performance of a 32-bit MCU but consumes the power of an 8-bit one, look no further than the 16-bit 78K0R.

Family Lineup

78K Family

78K0/Dx

The 78K0/Dx has an 8-bit 78K0 CPU core, up to 160 segment LCD controller/driver, stepper motor drivers, and automotive network such as CAN and is suited for automotive dashboard applications.

Group Flash (KB) RAM (KB) Pin Voltage (V) Max Freq (MHz) Funcionalidades
78K0/Dx2 24-60 2-3 64-80 2.7-5.5 20 -

78K0/Fx

The 78K0/Fx has an 8-bit 78K0 CPU core and automotive network such as LIN interface and is suited for automotive body applications.

Group Flash (KB) RAM (KB) Pin Voltage (V) Max Freq (MHz) Funcionalidades
78K0/Fx1+ 32-60 2-3 44-80 - 16 -
78K0/Fx2 32-128 2-7 44-80 1.8-5.5 20 -
78K0/Fx2-L 16 0.75 16 1.8-5.5 20 -

78K0/Ix

The 78K0/Ix has an 8-bit 78K0 CPU core and various PWMs, and is suited for lighting control applications and power control applications.

Group Flash (KB) RAM (KB) Pin Voltage (V) Max Freq (MHz) Funcionalidades
78K0/Ix2 4-16 0.375-0.75 16-32 2.7-5.5 10 -

78K0/Kx

The 78K0/Kx has an 8-bit 78K0 CPU core, timers, A/D converters, serial interfaces, and various peripherals such as comparators (78K0/Kx2-A) or HDMI-CEC (78K0/Kx2-C) and is suited for general purpose applications.

Group Flash (KB) RAM (KB) Pin Voltage (V) Max Freq (MHz) Funcionalidades
78K0/Kx1 8-60 0.5-2 30-80 - 12 -
78K0/Kx1+ 8-60 0.5-2048 30-80 - 16 -
78K0/Kx2 8-128 0.5-7 30-80 1.8-5.5 20 -
78K0/Kx2-A 16-32 1 30-48 1.8-5.5 20 -
78K0/Kx2-C 32-60 1-3 48-64 1.8-5.5 20 -
78K0/Kx2-L 4-32 0.375-1 16-64 1.8-5.5 10 -

78K0/Lx

The 78K0/Lx has an 8-bit 78K0 core and up to 288 segment LCD controller/driver and is suited for various applications using LCD display.

Group Flash (KB) RAM (KB) Pin Voltage (V) Max Freq (MHz) Funcionalidades
78K0/Lx2 16-128 0.75-7168 64-100 - 20 -
78K0/Lx3 8-60 0.5-2 48-80 1.8-5.5 10 -
78K0/Lx3-M 16-60 0.75-2 64-100 1.8-3.6 10 -

78K0R/Fx

The 78K0R/Fx has a 16-bit low power 78K0R CPU core and automotive network such as CAN and LIN interfaces and is suited for automotive body applications.

Group Flash (KB) RAM (KB) Pin Voltage (V) Max Freq (MHz) Funcionalidades
78K0R/Fx3 24-256 1.5-16 30-100 2.7-5.5 24 -

78K0R/Hx

The 78K0R/Hx has a 16-bit low power 78K0R CPU core, multichannel A/D converter, and CAN interface and is suited for applications ranging from general purpose to complex industrial control applications.

Group Flash (KB) RAM (KB) Pin Voltage (V) Max Freq (MHz) Funcionalidades
78K0R/Hx3 64-256 4-16 48-100 2.7-5.5 20 -

78K0R/Ix

The 78K0R/Ix has a 16-bit low power 78K0R CPU core and motor control timers and is suited for inverter/motor control applications.

Group Flash (KB) RAM (KB) Pin Voltage (V) Max Freq (MHz) Funcionalidades
78K0R/Ix3 16-64 1-3 30-64 2.7-5.5 20 -

78K0R/Kx

The 78K0R/Kx has a 16-bit low power 78K0R CPU core, timers, A/D converters, and serial interfaces and is suited for general purpose applications.

Group Flash (KB) RAM (KB) Pin Voltage (V) Max Freq (MHz) Funcionalidades
78K0R/Kx3 64-512 4-30 64-144 1.8-5.5 20 -
78K0R/Kx3-A 64-128 4-7 64 1.8-5.5 20 -
78K0R/Kx3-C 96-128 6-8 80-100 2.7-5.5 20 -
78K0R/Kx3-L 16-256 1-12 44-100 1.8-5.5 20 -
78K0R/Kx3-L (USB) 64-128 6-8 48-64 1.8-3.6 20 -

78K0R/Lx

The 78K0R/Lx has a 16-bit low power 78K0R core and up to 400 segment LCD controller/driver and is suited for various applications using LCD display.

Group Flash (KB) RAM (KB) Pin Voltage (V) Max Freq (MHz) Funcionalidades
78K0R/Lx3 64-128 4-7 80-128 1.8-5.5 20 -
78K0R/Lx3-M 128 7 100 1.8-3.6 20 -

78K0S/Kx

The 78K0S/Kx has an 8-bit 78K0S CPU core, timers, serial interfaces, and a low pin count (10-pin to 32-pin) lineup suited for general purpose applications.

Group Flash (KB) RAM (KB) Pin Voltage (V) Max Freq (MHz) Funcionalidades
78K0S/Kx1+ 1-8 0.125-0.25 10-32 2-5.5 10 -

UPD1793xx

Group Flash (KB) RAM (KB) Pin Voltage (V) Max Freq (MHz) Funcionalidades
UPD17932x 4-24 0.25-0.5 52 1.8-3.6 5 -

UPD179F1xx

The UPD179F1xx has an 8-bit 78K0 CPU core, timers, and serial interfaces, and is suited for preset remote controllers.

Group Flash (KB) RAM (KB) Pin Voltage (V) Max Freq (MHz) Funcionalidades
UPD179F11x, UPD179F12x 4-32 0.5-1 30-38 1.8-3.6 4 -

UPD7800xx

The UPD7800xx has an 8-bit 78K0 CPU core, mask ROM/flash memory, timers, A/D converters, and serial interfaces and is suited for general purpose applications.

Group Flash (KB) RAM (KB) Pin Voltage (V) Max Freq (MHz) Funcionalidades
UPD78002xA 8-32 0.5-1 64-73 1.8-5.5 12 -
UPD78002xAS 8-32 0.5-1 52 1.8-5.5 12 -
UPD78003xA 8-32 0.5-1 30-73 1.8-5.5 12 -
UPD78003xAS 8-32 0.5-1 52 1.8-5.5 12 -
UPD78005x 24-60 1-2 80 1.8-5.5 5 -
UPD78006x 40-48 5 64-80 2.7-5.5 8 -
UPD78007x 48-60 2 64 1.8-5.5 12 -

UPD7802xx

Only the UPD78023x is promoted.

Group Flash (KB) RAM (KB) Pin Voltage (V) Max Freq (MHz) Funcionalidades
UPD78022x - - 100 - - -
UPD78023x 24 0.75 80-100 2.7-5.5 5 -

UPD7803xx

The UPD7803xx has an 8-bit 78K0 CPU core, mask ROM/flash memory, and up to 160 segment LCD controller/driver and is suited for LCD remote control application.

Group Flash (KB) RAM (KB) Pin Voltage (V) Max Freq (MHz) Funcionalidades
UPD78030x 48 2 100 2-5.5 5 -
UPD78031x 48-60 2.5 120 1.8-5.5 10 -
UPD78032x 48-60 2.5 120 1.8-5.5 10 -
UPD78033x 48-60 2.5 100-120 1.8-5.5 10 -
UPD78034x 24-32 1 100-113 1.8-5.5 10 -
UPD78035x 24-32 1-1.5 100-113 1.8-5.5 10 -

UPD7808xx

Only the UPD78086x is promoted.

Group Flash (KB) RAM (KB) Pin Voltage (V) Max Freq (MHz) Funcionalidades
UPD78081xA 32-60 1.469-2.969 64 4-5.5 8 -
UPD78082xB 32-120 1.469-5 42-100 4-5.5 16 -
UPD78083x 48-60 3 80-100 - 10 -
UPD78085x 32-40 1.5 80 - 8 -
UPD78086x 8-16 0.5-0.75 20-100 2.7-5.5 10 -

UPD7809xx

The UPD7809xx has an 8-bit 78K0 CPU core, and mask ROM/flash memory and is suited for specific applications such as utility meters and inverter/motor control applications.

Group Flash (KB) RAM (KB) Pin Voltage (V) Max Freq (MHz) Funcionalidades
UPD78094x 60 1.969 100 - 8 -
UPD78095x 48 2 64 2.2-3.5 1.2 -
UPD78097x - - 80 - - -
UPD78098x 16-60 1-2 64-100 4-5.5 12 -
UPD78099x - - 64 - - -

UPD7890xx/7891xx

The UPD7890xx/7891xx has an 8-bit 78K0S CPU core, mask ROM/flash memory, and timers, and is suited for general purpose.

Group Flash (KB) RAM (KB) Pin Voltage (V) Max Freq (MHz) Funcionalidades
UPD78901x 2-8 128-256 28-30 - 5 -
UPD78902x 16 0.5 42-44 1.8-5.5 5 -
UPD78904x 16 0.5 44 1.8-5.5 5 -
UPD78905x 4 0.125 20 1.8-5.5 5 -
UPD78906x 4 0.125 20 1.8-5.5 1 -
UPD78907x 2-16 0.25 30 1.8-5.5 10 -
UPD78908x 16-32 0.25-0.375 30 1.8-5.5 5 -
UPD78910xA 2-8 0.25 30 1.8-5.5 10 -
UPD78911x - - 30 - - -
UPD78911xA 16 0.25 30 1.8-5.5 10 -
UPD78912x - - 30 - - -
UPD78912xA 2-8 0.25 30 1.8-5.5 10 -
UPD78913x - - 30 - - -
UPD78913xA 2-16 0.25 30 1.8-5.5 10 -
UPD78914x 16 0.25 30 - 5 -
UPD78916x 16-24 0.5 44-100 1.8-5.5 10 -
UPD78917x 16-24 0.5 44-100 1.8-5.5 10 -

UPD7893xx/7894xx

The UPD7803xx/7894xx has an 8-bit 78K0S CPU core, mask ROM/flash memory, and up to 112 segment LCD controller/driver and is suited for LCD control applications.

Group Flash (KB) RAM (KB) Pin Voltage (V) Max Freq (MHz) Funcionalidades
UPD78930x 8-16 0.5 64 1.8-5.5 5 -
UPD78931x 8-16 0.5 64 1.8-5.5 4 -
UPD78932x 4-32 0.25-0.5 52 1.8-5.5 5 -
UPD78933x - - 64 - - -
UPD78940xA 12-24 0.5 80 1.8-5.5 5 -
UPD78941xA 12-32 0.5 80 1.8-5.5 5 -
UPD78942x 12-16 0.5 64 1.8-5.5 5 -
UPD78943x 12-16 0.5 64 1.8-5.5 5 -
UPD78944x 12-16 0.5 64 1.8-5.5 5 -
UPD78945x 12-16 0.5 64 1.8-5.5 5 -
UPD78946x 4-32 0.25-0.5 52 1.8-5.5 5 -
UPD78947x 24-48 0.75-1.5 80 1.8-5.5 5 -
UPD78948x 32-48 1-1.5 80 1.8-5.5 5 -

UPD7898xx

The UPD7898xx has an 8-bit 78K0S CPU core and various peripherals and is suited for automotive, inverter, USB keyboard, utility meters and other applications.

Group Flash (KB) RAM (KB) Pin Voltage (V) Max Freq (MHz) Funcionalidades
UPD78980x 8-16 0.25 44 4-5.5 6 -
UPD78983x 48-60 2-3.199 100-144 2.7-5.5 5 -
UPD78984x 8-16 0.25 44 - 8 -
UPD78985xA 16-32 0.75-1.281 20-44 4-5.5 8 -
UPD78986x - - 20-30 - - -
UPD78987x - - 52 - - -
UPD78988x 16-32 0.5 64 2.7-3.6 0.5 -

UPD78F07xx

The UPD78F07xx has a 78K0 CPU core, timers, A/D converters, serial interfaces, and motor control timers (UPD78F071x) or USB interface (UPD78F073x) and is suited for industrial and office equipment applications.

Group Flash (KB) RAM (KB) Pin Voltage (V) Max Freq (MHz) Funcionalidades
UPD78F071x 8-32 0.75-1 30-64 4-5.5 20 -
UPD78F073x 16 3 30 4-5.5 16 -

UPD78F80xx

The UPD78F80xx is based on a 16/8-bit 78K CPU core and supports various functions such as LED lighting control (UPD78F8025) and IO-Link (UPD78F8069) and RF remote control (UPD78F8058).

Group Flash (KB) RAM (KB) Pin Voltage (V) Max Freq (MHz) Funcionalidades
UPD78F8019 16-96 0.75-5 52-64 1.8-5.5 20 -
UPD78F8020 128 7 64 1.8-5.5 20 -
UPD78F8025 8-32 0.5-1 64 1.8-5.5 20 -
UPD78F8043 32-128 4-7 56 3-5.5 20 -
UPD78F8058 - - 56 - - -
UPD78F8069 128-256 8-16 64 2.7-3.45 24 -

Features

Development Environment for the Renesas 78K Family MCUs

A wide variety of development tools, software and platforms are available from Renesas.