Software title
|
Software type
|
Company
|
---|---|---|
Tool for 4500 Series MCU: Absolute Assembler [ASM45] Absolute Assembler for 4500 Series, * Emulator debugger included.
|
Compiler/Assembler | Renesas |
1 item
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Bit Size |
RAM (KB) |
Lead Count (#) |
Operating Freq (Max) (MHz) |
CPU |
DMA |
Timer |
ADC |
Ethernet |
Temp. Range |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||||
4 | 64 | 4500 | No | 8-bit x 4-ch, 16-bit x 1-ch | No | -20 to 85°C | |||||
4 | 64 | 4500 | No | 8-bit x 4-ch, 16-bit x 1-ch | No | -20 to 85°C | |||||
4 | 64 | 4500 | No | 8-bit x 4-ch, 16-bit x 1-ch | No | -20 to 85°C | |||||
4 | 64 | 4500 | No | 8-bit x 4-ch, 16-bit x 1-ch | No | -20 to 85°C | |||||
4 | 64 | 2 | 4500 | No | 8-bit x 4-ch, 16-bit x 1-ch | No |