IDT’s JEDEC-compliant 4RCD0229K is a Gen 2 DDR4 registered clock driver (RDC) for enterprise-class server RDIMMs, LRDIMMs and UDIMMs operating with a 1.2V VDD supply. It features a 32-bit 1:2 register command, address buffer with parity designed for 1.2V VDD operation.

Features

  • JEDEC Compliant RCD  
  • DDR4-1600/1866/2133/2400/2667
  • Optimized for JEDEC DDR4 2667 MT/s RDIMM, LRDIMM and UDIMM
  • Designed to be used with IDT 4DB0226KB (DDR4 DB) and IDT TSE2004GB2 (DDR4 temperature sensor)
  • Supports CKE Power Down operation modes
  • Support Quad Chip Select Operation
    • Direct Dual CS Mode
    • Direct QuadCS Mode
  • Encoded QuadCS Mode
  • Pinout optimized DDR4 RDIMM, LRDIMM and UDIMM PCB layout
  • Provides access to internal control words for configuring the device features and adapting in different RDIMM and system applications
  • Available in 253-ball dual-pitch (0.50mm/0.65mm), 15 x 20 grid , rectangular ball grid array package

Product Options

Part Number Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
4RCD0229KB1ATG
Active FCCSP 253 C Yes Tray
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Application Notes & White Papers
IDT DDR4 LRDIMMs Let You Have It All 简体中文 White Paper PDF 1.08 MB
DDR4 LRDIMMs For Both Memory Capacity and Speed White Paper PDF 5.22 MB
PCNs & PDNs
PCN# : A1808-02 Add alternate substrate material Product Change Notice PDF 23 KB
Other
Memory Interface Products Family Overview 简体中文 Overview PDF 515 KB