The SSTUA32864B is a 25-Bit configurable registered buffer for DDR2 memory modules. This device is ideal for DDR2 400, 533 and 667.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 569 KB | |
End Of Life Notice | PDF 536 KB | |
Product Change Notice | PDF 30 KB | |
Product Change Notice | PDF 95 KB | |
Product Change Notice | PDF 50 KB | |
Product Change Notice | PDF 252 KB | |
Product Change Notice | PDF 194 KB | |
Product Change Notice | PDF 99 KB | |
Product Change Notice | PDF 729 KB | |
9 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Buy / Sample |
|
---|---|---|---|---|---|---|
Part Number | ||||||
CABGA | 96 | C | Yes | Tray | ||
CABGA | 96 | C | Yes | Reel | ||
CABGA | 96 | C | Yes | Tray |