The 72V3690 32K x 36 SuperSync II FIFO memory with clocked read and write controls offers flexible Bus-Matching x36/x18/x9 data flow and Asynchronous/Synchronous translation on the read or write ports ; SuperSync II FIFO's are appropriate for network, video, telecommunications, data communications and other applications that need to buffer large amounts of data and match busses of unequal sizes.

Features

  • Pin to Pin compatible to the higher density IDT72V361x0
  • Up to 166 MHz Operation of the Clocks
  • User selectable Asynchronous read and/or write ports (PBGA Only)
  • User selectable input and output port bus-sizing
  • 5V input tolerant
  • Auto power down minimizes standby power consumption
  • Master Reset clears entire FIFO
  • Partial Reset clears data, but retains programmable settings
  • Easily expandable in depth and width
  • JTAG port, provided for Boundary Scan function (PBGA Only)
  • Independent Read and Write Clocks
  • Available in 128-pin TQFP or 144-pin PBGA packages
  • Industrial temperature range (–40C to +85C) is available

tuneProduct Options

Part Number Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
Active PBGA 144 C No Tray
Availability
Active PBGA 144 C No Reel
Availability
Active PBGA 144 C Yes Tray
Availability
Active PBGA 144 C Yes Reel
Availability
Active TQFP 128 C Yes Tray
Availability
Active TQFP 128 C Yes Reel
Availability
Active PBGA 144 C No Tray
Availability
Active PBGA 144 C No Reel
Availability
Active PBGA 144 I No Tray
Availability
Active TQFP 128 I Yes Tray
Availability
Active TQFP 128 I Yes Reel
Availability

descriptionDocumentation

Title language Type Format File Size Date
Datasheets & Errata
star 72V3640-72V3690 Datasheet Datasheet PDF 385 KB
User Guides & Manuals
Cypress Discontinued Dual-port and FIFO to IDT Cross Reference Guide Guide PDF 123 KB
Application Notes & White Papers
AN-265: Bus Matching with IDT FIFOs Application Note PDF 211 KB
PCNs & PDNs
PDN# : SP-17-02 PRODUCT DISCONTINUANCE NOTICE FOR SPO DEVICES Product Discontinuation Notice PDF 645 KB
PCN# : A1606-02 Add Greatek Taiwan as Alternate Assembly Product Change Notice PDF 567 KB
PCN#: A-0410-02, Change IDT marking logo with new IDT gridless w Product Change Notice PDF 24 KB
PCN# A-0605-07 Transfer 144, 240, 260, 324L PBGA from ATK to ATP Product Change Notice PDF 99 KB
A-0603-04 Transfer TQFP and PQFP from ASAT HK to ASAT China Product Change Notice PDF 164 KB
PCN#: TB-0512-01 Reel Color Changed from Blue to Black Product Change Notice PDF 729 KB
PCN A-0506-03; Packing Material Change Product Change Notice PDF 290 KB
PCN#: A-0412-04 - To comply with Pb-free labels - Green Products Product Change Notice PDF 80 KB
PCN#: A-0403-03, BGA package family Product Change Notice PDF 38 KB
PCN#: A-0309-05, new m/c-G770 & d/a-2300 material Product Change Notice PDF 211 KB
PCN#: A-0310-01, Green Products Product Change Notice PDF 26 KB
PCN#: G-0302-06, New die attach 3230 from Ablestik Product Change Notice PDF 150 KB
PCN#G-0302-05, New mold compound EME-G700 series Product Change Notice PDF 65 KB
PCN# G-0110-06 REV.1 Mold Compound Product Change Notice PDF 48 KB
PCN# G-0110-06 Mold Compound Product Change Notice PDF 47 KB
F0111-01: Die Shrink and Process Change Product Change Notice PDF 22 KB
PCN# G0106-01, Moisture Sensitive Label Change Product Change Notice PDF 274 KB
Minor mask change to improve manufac. efficiency. Product Change Notice PDF 11 KB
PCN# G9911-05, To qualify low alpha mold compound. Product Change Notice PDF 44 KB

file_downloadDownloads

Title language Type Format File Size Date
Models
72V3690 BSDL Model - BSDL BSDL 10 KB
72V3690 IBIS Model - IBIS ZIP 23 KB
72V3690 HSPICE Model - SPICE TAR 48 KB