The QS3L384 provides a set of ten high-speed CMOS TTL-compatible bus switches. The low ON resistance of the QS3L384 allows inputs to be connected to outputs without adding propagation delay and without generating additional ground bounce noise. Two bus enable signals are provided, one for each of the upper and lower five bits of the two 10-bit buses. The QS3L384 operates at -40C to +85C.

Features

  • Enhanced N channel FET with no inherent diode to Vcc
  • 5 ohm bidirectional switches connect inputs to outputs
  • Zero propagation delay, zero added ground bounce
  • Ultra low power with 0.2 uA typical Icc
  • Undershoot clamp diodes on all switch and control inputs
  • Two enables control five bits each
  • Available in 24 pin QSOP and TSSOP packages

Product Options

Part Number Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
Active TSSOP 24 C Yes Tube
Availability
Active TSSOP 24 C Yes Reel
Availability
Active QSOP 24 C Yes Tube
Availability
Active QSOP 24 C Yes Reel
Availability

Documentation

Title language Type Format File Size Date
Datasheets & Errata
QS3L384 Datasheet Datasheet PDF 270 KB
Application Notes & White Papers
Quickswitch Basics Application Note PDF 142 KB
AN-09: CMOS Bus Switches Provide 0 Delay Application Note PDF 121 KB
AN-13: Converting TTL to Hot Plug Application Note PDF 85 KB
AN-17: Peripheral Isolation in Notebook Computers Application Note PDF 68 KB
AN-19: Space Reduction Via Placement Application Note PDF 41 KB
AN-20: Board Assembly for 0.4mm Pin Surface Mounts Application Note PDF 62 KB
TN-07: Analysis of QuickSwitch Behavior Application Note PDF 102 KB
PCNs & PDNs
PCN# : A1808-01 Transfer Assembly Location from Amkor Philippines for select pacakges Product Change Notice PDF 39 KB
PCN# : A1602-01(R1) Add Greatek Taiwan as Alternate Assembly Product Change Notice PDF 611 KB
PCN# : A1602-01 Add Greatek Taiwan as Alternate Assembly Product Change Notice PDF 611 KB
PCN# : A1511-01(R1) Add SPEL India as Alternate Assembly Location Product Change Notice PDF 596 KB
PCN# : A1511-01 Add SPEL India as Alternate Assembly Location Product Change Notice PDF 544 KB
PCN#: A-0410-02, Change IDT marking logo with new IDT gridless w Product Change Notice PDF 24 KB
PCN# A-0508-02: OSET Alternate Assembly Location for Green Product Change Notice PDF 18 KB
PCN# A-0504-02R2: Assembly Transfer IDT-Manila to OSE-Ph Product Change Notice PDF 38 KB
PCN#A-0504-02R1: Assembly Transfer IDT-Manila to OSE-Ph Product Change Notice PDF 16 KB
PCN#: A-0504-02, Transfer assembly facility IDT-Manila to OSE-Ph Product Change Notice PDF 47 KB
PCN#: TB-0504-01, Transfer Test & Backend from IDT-Manila to IDT Product Change Notice PDF 35 KB
PCN#:A-0401-01, new m/c G600 & 8290 d/a material Product Change Notice PDF 196 KB
PCN#:A-0312-02, new die attach material - 8290 Product Change Notice PDF 116 KB
PCN Addendum # L0203-10R1 Fab 2 to Fab 4 Transfer Product Change Notice PDF 110 KB
PCN# G-0203-05 Mold Compound Product Change Notice PDF 40 KB
PCN# L0203-10 Fab Transfer from Fab 2 to Fab 4 Product Change Notice PDF 27 KB
PCN# G0106-01, Moisture Sensitive Label Change Product Change Notice PDF 274 KB
PCN# G0005-01, Laser Top Mark Product Change Notice PDF 24 KB
PCN# G9911-05, To qualify low alpha mold compound. Product Change Notice PDF 44 KB
Other
PDN# L_05_01: Obsolescence Notice ALL PDF 130 KB

Downloads

Title language Type Format File Size Date
Models
QS3L384 Hspice Model - HSPICE ZIP 17 KB
QS3L384 IBIS Model Model - IBIS ZIP 10 KB