HIN232E

±15kV, ESD-Protected, +5V Powered, RS-232 Transmitters/Receivers

Product Status: Mass Production(*)

OVERVIEW

The HIN202E, HIN206E, HIN207E, HIN208E, HIN211E, HIN213E, HIN232E family of RS-232 transmitters/receivers interface circuits meet all ElA high-speed RS-232E and V.28 specifications, and are particularly suited for those applications where ±12V is not available. A redesigned transmitter circuit improves data rate and slew rate, which makes this suitable for ISDN and high speed modems. The transmitter outputs and receiver inputs are protected to ±15kV ESD (Electrostatic Discharge). They require a single +5V power supply and feature onboard charge pump voltage converters which generate +10V and -10V supplies from the 5V supply. The family of devices offers a wide variety of highspeed RS-232 transmitter/receiver combinations to accommodate various applications (see Selection Table).

The HIN206E, HIN211E and HIN213E feature a low power shutdown mode to conserve energy in battery powered applications. In addition, the HIN213E provides two active receivers in shutdown mode allowing for easy "wakeup" capability.

The drivers feature true TTL/CMOS input compatibility, slew rate-limited output, and 300Ω power-off source impedance. The receivers can handle up to ±30V input, and have a 3kΩ to 7kΩ input impedance. The receivers also feature hysteresis to greatly improve noise rejection.

KEY FEATURES

  • Pb-Free Plus Anneal Available (RoHS Compliant)
  • High Speed ISDN Compatible 230kbits/s
  • ESD Protection for RS-232 I/O Pins to ±15kV (IEC61000)
  • Meets All RS-232E and V.28 Specifications
  • Requires Only 0.1µF or Greater External Capacitors
  • Two Receivers Active in Shutdown Mode (HIN213E)
  • Requires Only Single +5V Power Supply
  • Onboard Voltage Doubler/Inverter
  • Low Power Consumption (Typ) 5mA
  • Low Power Shutdown Function (Typ) 1µA
  • Three-State TTL/CMOS Receiver Outputs
  • Multiple Drivers
  • ±10V Output Swing for +5V Input
  • 300Ω Power-Off Source Impedance
  • Output Current Limiting
  • TTL/CMOS Compatible
  • Multiple Receivers
  • ±30V Input Voltage Range
  • 3kΩ to 7kΩ Input Impedance
  • 0.5V Hysteresis to Improve Noise Rejection

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
HIN232E
Basic Information
Production Status
Mass Production(*)
# of Rx
2
# of Tx
2
High ESD Protection
Yes
Data Rate
0.23 Mbps
Supply Voltage Vcc (Min) (V)
4.5
Supply Voltage Vcc (Max) (V)
5.5
Manual Shutdown
No
Auto Shutdown
No
Rx Disable
No
Capacitance Value
0.1 µF
IS Enabled (mA)
5
IS Disabled
N/A µA
Qualification Level
Standard
Supply Voltage Vcc Range (V)
4.5 to 5.5
Can Sample
YES
Temperature Range
-40 to +85

Action Needed