ISL33337E

3.3V, ±15kV ESD Protected, Two Port, Dual Protocol (RS-232/RS-485) Transceiver in a QFN Package

Product Status: Mass Production

OVERVIEW

The ISL33334E, ISL33337E are two port interface ICs where port 1 is configured as a dual (2 Tx, 2 Rx) RS-232 transceiver and port 2 is a single RS-485/RS-422 transceiver.

The on-board charge pump generates RS-232 compliant ±5V Tx output levels from a single VCC supply as low as 3.15V. The transceivers are RS-232 compliant, with the Rx inputs handling up to ±25V.

The port 2 transceiver supports both the RS-485 and RS-422 differential communication standards. The receiver features "full fail-safe" operation, so the Rx output remains in a high state if the inputs are open or shorted together. The transmitter supports two data rates, one of which is slew rate limited for problem free communication at low data rates. The active low Rx enable pin (RE485 ) allows Tx/Rx direction control, via a single signal, simply by connecting the corresponding DE485 and RE485 pins together.

The ISL33334E and ISL33337E also include a shutdown function, which disables the Tx and Rx outputs, disables the charge pumps and places the IC in a low current (40μA) mode.

The ISL33337E is a QFN packaged device for space constrained applications.

KEY FEATURES

  • ±15kV (HBM) ESD protected bus pins (RS-232 or RS-485)
  • Operates from a single 3.3V supply
  • Two independent ports, port 1 set for RS-232 (2 Transceivers) and port 2 for RS-485/RS-422 (1 transceiver)
  • True flow-through pinouts (Rx inputs and Tx outputs all on the same side) simplify board layouts
  • Pb-free (RoHS compliant)
  • Full fail-safe (open/short) RS-485/422 Port 2 Rx
  • User selectable RS-485 data rates
  • Fast speed: up to 20Mbps
  • Slew rate limited: up to 115kbps
  • Fast RS-232 data rate: up to 400kbps
  • Small charge pump capacitors: 4 x 0.1μF
  • Low current shutdown mode: 40μA
  • QFN package saves board space (ISL33337E only)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL33337E
Basic Information
Production Status
Mass Production
Supported Protocols
RS-232, RS-422, RS-485
# of Ports
2
# of Tx/Rx per Port
2/2 RS-232; 1/1 RS-485, RS-422
High ESD
15 kV
Data Rate RS-485/RS-232
20, 0.115
RS-485 Rx Failsafe Type
Full
VLOGIC Supply Pin?
No
RXEN Polarity
Low
Loopback Feature?
No
Operating Supply Current Icc RS-485/RS-232 (mA)
3.7
SHDN ICC
40 µA
VCC (V)
3.3
Qualification Level
Standard
Can Sample
YES
Temperature Range
-40 to +85

Action Needed