Image
These couplers are optically coupled isolation amplifiers that use an IC with a high-accuracy Sigma-Delta A/D converter and an aluminum gallium arsenide (AlGaAs) light-emitting diode (LED) with high-speed response and high luminance efficiency on the input side, and an IC with a high-accuracy D/A converter on the output side. These couplers are designed specifically for high common mode transient immunity (CMTI) and high linearity (nonlinearity) applications, making them ideal for current sensing in motor drives.
PLP |
Breakdown Voltage (BV) (kV rms) |
VDD (V) |
G (V/V) |
NL (Max) (%) |
fc (Min) (GHz) |
Remarks |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|
Part Number | ||||||||
Analog Output Type Optical Coupled Isolation Amplifier | 2031 Dec | 5 | 5.5 | 7.92 - 8.08 | 0.35 | 5E-05 | G=7.92 to 8.08V/V | 7.46 |
Analog Output Type Optical Coupled Isolation Amplifier | 2031 Dec | 5 | 5.5 | 7.92 - 8.08 | 0.35 | 5E-05 | G=7.92 to 8.08V/V | 12.51 |