Overview

Description

The IDT72V70180 is a non-blocking digital switch that has a capacity of 128 x 128 channels at 2.048 Mb/s. Some of the main features are: programmable stream and channel control, Processor Mode, input offset delay and high-impedance output control. Per-stream input delay control is provided for managing large multi-chip switches that transport both voice channel and concatenated data channels. In addition, input streams can be individually calibrated for input frame offset.

Features

  • 128 x 128 channel non-blocking switching at 2.048 Mb/s
  • Per-channel variable or constant throughput delay
  • Automatic identification of ST-BUS®/GCI interfaces
  • Accepts 4 serial data streams of 2.048 Mb/s
  • Automatic frame offset delay measurement
  • Per-stream frame delay offset programming
  • Per-channel high impedance output control
  • Per-channel Processor Mode
  • Control interface compatible to Intel/Motorola CPUs
  • Connection memory block programming
  • Available in 64-pin Thin Plastic Quad Flatpack (TQFP) and
  • 64-pin Small Thin Quad Flatpack (STQFP)
  • 3.3V Power Supply
  • Operating Temperature Range -40°C to +85°C
  • 3.3V I/O with 5V Tolerant Inputs

Comparison

Applications

Documentation

Design & Development

Models