Offering the highest level of performance and reliability, Renesas' DSL line drivers cover both central office (CO) and customer premise equipment applications.

Documentation & Downloads

Title Other Languages Type Format File Size Date
Application Notes & White Papers
AN1377: Half Bridge Driver Generates 100V, 10A, 4us Pulses Application Note PDF 252 KB
AN1325: Choosing and Using Bypass Capacitors Application Note PDF 2.06 MB
Other
TB426: Characterization of the Output Protection Circuitry of the EL1528 DSL Driver for Lightning Surges Other PDF 541 KB