Our isolated transceivers use giant magnetoresistance (GMR) as isolation technology. A unique ceramic/polymer composite barrier provides excellent isolation and virtually unlimited barrier life. These high-speed devices deliver industry-leading EMI and common-mode transient immunity in packages as small as 4mm x 5mm which is up to 70% smaller than competing solutions.

Featured Products

Product Protocol Description Datasheet
ISL32704E Isolated RS-485 Ultra-Low EMI, Smallest Package Isolated RS-485 Transceiver pdf_icon_for_table.png

descriptionDocumentation

Title language Type Format File Size Date
An Overview of Electromagnetic and Lightning Induced Voltage Transients Application Note PDF 677 KB
R15AN0002: RS-485 Transient Protection in Industrial DC-Supply Buses Rev.1.00 Application Note PDF 178 KB
AN1991: Isolating RS-485 Interfaces with High-Speed Digital Optocouplers Application Note PDF 513 KB
AN1990: RS-485 Transceivers in J1708 Physical Layer Applications of Heavy Duty Vehicles Application Note PDF 826 KB
AN1988: Isolated RS-485 Repeaters, the Backbone of Industrial Long Haul Networks Application Note PDF 769 KB
AN1987: RS-485 External Fail-Safe Biasing for Isolated Long Haul Buses Application Note PDF 443 KB
AN1986: External Fail-Safe Biasing of RS-485 Networks Application Note PDF 582 KB
AN1985: Transient Protection for the Standard RS-485 Transceiver: ISL3152E Application Note PDF 335 KB
AN1989: RS-422 vs RS-485: Similarities and Key Differences Application Note PDF 440 KB
AN1976: Important Transient Immunity Tests for RS-485 Networks Application Note PDF 338 KB
AN1977: Transient Voltage Suppressors: Operation and Features Application Note PDF 365 KB
AN1978: Surge Protection for Intersil's Standard RS-485 Transceivers Application Note PDF 369 KB
AN1979: Surge Protection simplified with Intersil's Overvoltage Protected (OVP) Transceivers Application Note PDF 500 KB
AN1980: Ground Potential Differences: Origin and Remedies Application Note PDF 375 KB
AN1971: GMR In Isolation Application Note PDF 218 KB
AN1972: Giant-Magneto-Resistance as Digital Isolation Technology Application Note PDF 296 KB
AN1973: GMR Isolators in IEC61010-1 Edition 3 Systems Application Note PDF 213 KB
RS-485 Transceiver Tutorial 简体中文 White Paper PDF 246 KB
RS-485 Isolator Raises the Bar for Bus Node Designs White Paper PDF 437 KB
Boost PROFIBUS RS-485 Robustness with GMR Isolation White Paper PDF 307 KB
R15ZZ0002: Calculating the Power Dissipation of an RS-485 Driver Other PDF 150 KB
R15ZZ0001: Calculating the Power Dissipation of an RS-422 Driver Other PDF 165 KB
TB506: Functional Principles of RS-485 Drivers and Receivers Other PDF 156 KB
TB511: The Unit Load Concept Other PDF 253 KB
TB510: Transmitting Full-Duplex Data over Single Twisted Pair Cable Other PDF 500 KB
TB509: Detecting Bus Signals Correctly with Failsafe Biased RS-485 Receivers Technical Brief PDF 300 KB