Provides high-performance I/O expansion and switching functions between a PCIe upstream port and three downstream ports or peer-to-peer switching between downstream ports.

Features

  • 16 PCIe Gen2 Lanes, 4 Switch Ports
  • Switch architecture optimized for I/O Expansion
  • Supports root-to-peripheral (upstream-to-downstream) and peer-to-peer (downstream-to-downstream) data transfers
  • Internal buffering and flow control credits optimized for maximum bandwidth and large payloads
  • Low latency, Low power

Product Options

Orderable Part ID Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
89HPES16T4G2ZABXG
Obsolete SBGA 288 C Yes Tray
Availability
89HPES16T4G2ZABXG8
Obsolete SBGA 288 C Yes Reel
Availability
89HPES16T4G2ZABX
Obsolete SBGA 288 C No Tray
Availability
89HPES16T4G2ZABX8
Obsolete SBGA 288 C No Reel
Availability
89HPES16T4G2ZBBX
Obsolete SBGA 288 C No Tray
Availability
89HPES16T4G2ZBBX8
Obsolete SBGA 288 C No Reel
Availability
89HPES16T4G2ZBBXG
Obsolete SBGA 288 C Yes Tray
Availability
89HPES16T4G2ZBBXG8
Obsolete SBGA 288 C Yes Reel
Availability
89HPES16T4G2ZBBXI
Obsolete SBGA 288 I No Tray
Availability
89HPES16T4G2ZBBXI8
Obsolete SBGA 288 I No Reel
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
89PES16T4G2 Datasheet Datasheet PDF 699 KB
89PES16T4G2 Device Errata (Revision ZA) Errata PDF 34 KB
89PES16T4G2 Device Errata (Revision ZB) Errata PDF 21 KB
User Guides & Manuals
89PES16T4G2 Device User Manual Manual PDF 1.12 MB
PCI Express Browser Rev 5.0.2 User Manual Manual PDF 2.56 MB
Application Notes & White Papers
AN-548 Thermal Characteristics of IDT’S PES12T3G2 and PES16T4G2 PCI Express® Switches Application Note PDF 387 KB
AN-701, Hot-Swap in PCIe Based Systems Application Note PDF 351 KB
AN-538 Hot-Plug Implementation in IDT PCI Express Switches Application Note PDF 167 KB
PCNs & PDNs
PDN# : CQ-18-01 PRODUCT DISCONTINUANCE NOTICE Product Discontinuation Notice PDF 540 KB
PDN# : CQ-16-04 QUARTER MARKET DECLINED PDN Product Discontinuation Notice PDF 560 KB
PCN#: A1309-03 Additional Assembly Sources Product Change Notice PDF 398 KB
PCN# : A1105-04 ADD CRM1076WA AS AN ALTERNATE DIE ATTACH EPOXY Product Change Notice PDF 84 KB
Downloads
89PES16T4G2 BSDL (Revision ZB) Model - BSDL BSDL 13 KB
PCI Express Browser Rev 5.0.2 Linux Installation Software Tool GZ 30.49 MB
PCI Express Browser Rev 5.0.2 Windows Installation - Digitally Signed Software Tool ZIP 104.57 MB
PCI Express Browser Rev 5.0.2 Windows Installation Software Tool ZIP 54.45 MB
PCI Express Browser Rev 4.9 Linux Installation Software Tool ZIP 48.85 MB
89PES16T4G2 BSDL (Revision ZA) Model - BSDL BSDL 14 KB
Other
89PES16T4G2 Performance Report Report PDF 98 KB
89PES16T4G2 Product Brief Product Brief PDF 78 KB
89PES16T4G2 OrCAD symbol Misc ZIP 36 KB

Boards & Kits

Part Number Title Type Company
89KTPES16T4G2 Evaluation Board SDK for the 89HPES16T4G2