Intelligent power module (IPM) drive photocouplers (optocouplers) are optically coupled isolators containing an aluminum gallium arsenide (AlGaAs) LED on the input side and a photodiode and signal processing circuit on the output side in a single chip. These couplers are designed for high common mode transient immunity (CMTI) and low pulse width distortion with operating temperature, making them ideal for driving IPMs.
PLP |
Breakdown Voltage (BV) (kV rms) |
IFHL (Max) (mA) |
tPHL (Max) (μs) |
tPLH (Max) (μs) |
RL at tpHL, tpLH (kohm) |
VCC (V) |
Target applications |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||
IPM Drive Photocouplers (Optocouplers) | N/A | 5 | 4.5 | 0.06 | 0.06 | 30 | Robot controller, Industrial inverter, AC Servo, FA Network, Measurement equipment | 2.03 | |
IPM Drive Photocouplers (Optocouplers) | N/A | 5 | 4.1 | 0.06 | 0.06 | 30 | Robot controller, Industrial inverter, AC Servo, FA Network, Measurement equipment | 2 | |
IPM Drive Photocouplers (Optocouplers) | N/A | 3.75 | 3 | 0.06 | 0.06 | 30 | Robot controller, Industrial inverter, AC Servo, FA Network, Measurement equipment | 2.14 | |
IPM Drive Photocouplers (Optocouplers) | N/A | 3.75 | 3 | 0.06 | 0.06 | 30 | Robot controller, Industrial inverter, AC Servo, FA Network, Measurement equipment | 5.94 | |
IPM Drive Photocouplers (Optocouplers) | N/A | 5 | 4 | 0.06 | 0.06 | 30 | Robot controller, Industrial inverter, AC Servo, FA Network, Measurement equipment | 5.28 | |
IPM Drive Photocouplers (Optocouplers) | N/A | 5 | 4 | 0.06 | 0.06 | 30 | Robot controller, Industrial inverter, AC Servo, FA Network, Measurement equipment | 1.96 | |
LOW IF Totem Pole Output Type High CMR, IPM DRIVER, 5-PIN SSOP (LSSO5) Photocoupler | N/A | 5 | 3.8 | 0.2 | 0.2 | 25 | AC Servo, Industrial inverter, Solar inverter, IPM control | 1.68 | |
IPM Drive Photocouplers (Optocouplers) | 2030 Aug | 5 | 5 | 0.5 | 0.75 | 20 | 30 | Robot controller, Industrial inverter, AC Servo, FA Network, Measurement equipment | 1.81 |
LOW IF Totem Pole Output Type High CMR, IPM DRIVER, 5-PIN SSOP (LSO5) Photocoupler | 2030 Aug, 2031 Dec | 5 | 3 | 0.2 | 0.2 | IPM control, General inverter, Measuring instrument, Controller, Modem, Communication devices | 2.44 | ||
1 Mbps, Open Collector Output, High CMR, IPM DRIVER, 5-PIN SSOP (LSO5) Photocoupler | 2031 Dec | 5 | 5 | 0.5 | 0.75 | 30 | IPM control, General inverter, Measuring instrument, Controller, Modem, Communication devices | 2.16 | |
1 Mbps, Open Collector Output High CMR, Intelligent Power Module Drive 5-PIN SOP (SO-5) Photocoupler | 2024 Jul, 2031 Dec | 3.75 | 5 | 0.5 | 0.75 | 25 | IPM control, General inverter, Measuring instrument, Controller, Modem, Communication devices | 2.54 | |
1 Mbps Totem Pole Output Type High CMR, IPM DRIVER 6-PIN SDIP Photocoupler | N/A | 5 | 5 | 0.5 | 0.55 | 25 | IPM control, General inverter, Measuring instrument, Controller, Modem, Communication devices | 3.96 | |
1 Mbps Totem Pole Output Type High CMR, IPM DRIVER 6-PIN SDIP Photocoupler | N/A | 5 | 5 | 0.5 | 0.55 | 25 | IPM control, General inverter, Measuring instrument, Controller, Modem, Communication devices | 4.35 | |
LOW IF Totem Pole Output Type High CMR, IPM DRIVER, 6-PIN SDIP Photocoupler | N/A | 5 | 3 | 0.25 | 0.25 | IPM control, General inverter, Measuring instrument, Controller, Modem, Communication devices | |||
LOW IF Totem Pole Output Type High CMR, IPM DRIVER, 6-PIN SDIP Photocoupler | 2024 Jul, 2031 Dec | 5 | 3 | 0.25 | 0.25 | IPM control, General inverter, Measuring instrument, Controller, Modem, Communication devices | 4.17 | ||
1 Mbps, Open Collector Output Type, High CMR, Intelligent Power Module Drive 8 mm Creepage 6-PIN SDIP Photocoupler | N/A | 5 | 5 | 0.5 | 0.75 | 20 | 25 | IPM control, General inverter, Measuring instrument, Controller, Modem, Communication devices | 4.02 |
1 Mbps, Open Collector Output Type, High CMR, Intelligent Power Module Drive 8 mm Creepage 6-PIN SDIP Photocoupler | N/A | 5 | 5 | 0.5 | 0.75 | 20 | 25 | IPM control, General inverter, Measuring instrument, Controller, Modem, Communication devices | 4.02 |
1 Mbps, Open Collector Output, for Intelligent Power Module Drive 8-pin DIP High-speed Photocoupler | 2031 Dec | 5 | 5 | 0.5 | 0.75 | 25 | IPM control, General inverter, Measuring instrument, Controller, Modem, Communication devices | 4.35 | |
1 Mbps, Open Collector Output, for Intelligent Power Module Drive 8-pin DIP High-speed Photocoupler | 2031 Dec | 5 | 5 | 0.5 | 0.75 | 25 | IPM control, General inverter, Measuring instrument, Controller, Modem, Communication devices | 4.29 | |
1 Mbps, Open Collector Output, for Intelligent Power Module Drive 8-pin DIP High-speed Photocoupler | 2031 Dec | 5 | 5 | 0.5 | 0.75 | 25 | IPM control, General inverter, Measuring instrument, Controller, Modem, Communication devices | 1.934 | |
1 Mbps, Open Collector Output, for Intelligent Power Module Drive 8-pin DIP High-speed Photocoupler | 2031 Dec | 5 | 5 | 0.5 | 0.75 | 25 | IPM control, General inverter, Measuring instrument, Controller, Modem, Communication devices | 4.29 |
|
|
|
---|---|---|
Type | Title | Date |
Brochure | PDF 2.04 MB 日本語 | |
Brochure | PDF 5.20 MB 日本語 | |
Brochure | PDF 5.14 MB 日本語 | |
White Paper | PDF 707 KB 日本語 | |
White Paper | PDF 651 KB 日本語 , 简体中文 | |
Brochure | PDF 7.93 MB 日本語 , 简体中文 | |
Application Note | PDF 957 KB | |
7 items
|
Renesas RV1S9x61A and RV1S9x62A Intelligent Power Module (IPM) drive photocouplers solve market demands for improved accuracy, energy savings and equipment downsizing. They are isolation devices with optimum characteristics for driving high-speed power devices. Key features make it possible to reduce the dead time of inverters.