Renesas offers a comprehensive portfolio of linear and limiting optical modulator drivers, and transimpedance amplifiers for 100G, 200G and 400G optical networks. Renesas’ advanced integrated circuits use proprietary design topologies to provide the optical communication systems with high-precision signal integrity, low power consumption, and small form factor solutions. Renesas' driver solutions are optimized to interface with the latest lithium niobate and indium phosphide optical modulators, available in both GPPO module and surface mount (SMT) packages.
Optical communication systems on the line side have been tailored to support the major transition to 100 Gbps data rates and beyond using coherent technology. Using a combination of indium phosphide, gallium arsenide, and silicon germanium technologies, Renesas addresses coherent systems and higher baud-rate applications with optical modulator drivers that consistently deliver excellent output and stability performance, while also minimizing mission-critical parameters, such as power consumption and solution size for CFPx small form factors.
Function |
Data Rate Max (Gbps) |
Channels (#) |
Output Type |
Output Voltage (V) |
Application |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|
Part Number | |||||||
32Gbps Single Channel Linear Driver | Linear Driver | 32 | 1 | Differential | 3 | 200Gbps advanced multi-level modulation systems and more... |
65.65 |
4 x 64Gbps Linear Differential Driver | Linear Driver | 64 | 4 | Differential | 2.8 | 400/600Gbps 16/64QAM advanced multi-level modulation systems and more... |
121.26 |
4 x 64Gbps Linear Differential Driver | Linear Driver | 64 | 4 | Differential | 2.8 | 400/600Gbps 16/64QAM advanced multi-level modulation systems and more... |
323.2 |
4 x 64Gbps Linear Differential Driver | Linear Driver | 64 | 4 | Differential | 4 | 400/600Gbps 16/64QAM advanced multi-level modulation systems and more... |
|
4 × 64Gbaud Linear Differential I/O Driver | Linear Driver | 64 | 4 | Differential | 4 | 400/600Gbps 16/64QAM advanced multi-level modulation systems | |
4 × 64Gbaud Linear Differential I/O Flip-Chip Driver | Linear Driver | 64 | 4 | Differential | 4 | 400/600Gbps 16/64QAM advanced multi-level modulation systems | |
4 x 96Gbaud Linear Driver with Differential Input and Single-Ended Output | Linear Driver | 96 | 4 | Differential and Single-Ended | 2 | 800G and beyond advanced multi-level QAM modulation systems | |
4 x 96Gbaud Linear Differential I/O Driver | Linear Driver | 96 | 4 | Differential | 2 | 800G and beyond advanced multi-level QAM modulation systems | |
4 x 128Gbaud Linear Differential I/O Driver | Linear Driver | 128 | 4 | Differential | 2.5 | 800G and beyond advanced multi-level QAM modulation systems | 643.75 |
4 × 128Gbaud Linear Differential I/O Driver | Linear Driver | 128 | 4 | Differential | 2.5 | 800G and beyond advanced multi-level QAM modulation systems | |
4 × 32Gbaud Quad-Channel Limiting Driver | Limiting Driver | 32 | 4 | Differential | 2.7 | 100Gbps DP-QPSK coherent pluggable module applications | 266.52 |
An overview of Renesas’ 64 Gbaud GX76474 driver family and GX36420 series Coherent TIAs that combine exceptional analog performance, low power, and high reliability with high bandwidth and configurability to support coherent optical communications, the telecom industry’s fastest growing segment. Both series also cover all the optical modulator technologies currently on the market, including Lithium Niobate, Indium Phosphide, and Silicon Photonics, as well as the industry-standard ICR and TROSA configurations.