Renesas offers directly modulated laser (DML) and vertical cavity surface emitting laser (VCSEL) drivers for optical networking applications, as well as LDDs for RGB scanning laser projection systems and laser-based pico projectors.
Renesas' DML driver arrays are designed specifically for distributed feedback (DFB) laser diode applications. The portfolio includes single-channel and quad-channel solutions for distances of 100s of meters to 10km, including CWDM4, PSM4, CLR4, and PAM4. The DML drivers support the client side with bit rates up to 28.05Gbps and are integrated into QSFP or other form factors.
Renesas' VCSEL drivers are designed for Ethernet and other short-reach applications. Renesas' VCSEL driver portfolio of single and multi-channel devices provides customers with a high-performance, high-data-rate, low-power, and low-emissions solution for the datacenter and consumer space. Renesas' VCSEL drivers and TIA+PA receiver arrays enable chip-to-chip, board-to-board, and system-to-system optical interconnects, removing the constraints of copper cabling and enabling the realization of higher data rates with significantly less EMI and power consumption.
Additionally, LDD technology has evolved from driving DVD/CD/Blue-ray optical drives to include laser projection in smartphones, automotive head-up displays (HUDs) and pico projectors. Renesas has developed new LDDs for RGB scanning laser projection systems and laser-based pico projectors. Automotive HUDs are benefiting from big innovations in MEMS projection systems and are now central to advanced driver assistance systems (ADAS) and safety. The latest laser scanned-MEMS projection systems can provide higher resolution images and at a lower cost.
Function |
Data Rate Max (Gbps) |
Channels (#) |
Application |
Price (USD) | 1ku |
|
---|---|---|---|---|---|
Part Number | |||||
56Gb/s PAM4 VCSEL Driver | VCSEL Driver | 56 | 1 | 50G Ethernet SR, SFP56-SR | 53.88 |
56Gb/s PAM4 VCSEL Driver | VCSEL Driver | 56 | 4 | 2x200G OSFP/QSFP-DD, 200G Ethernet SR, QSFP56-SR4 | 142.66 |
56Gb/s PAM4 DML Driver, Gen2 | DML Driver | 56 | 1 | 50G Ethernet LR, SFP56-LR | |
56Gb/s PAM4 DML Driver | DML Driver | 56 | 1 | 50G SFP56-LR | |
56Gb/s PAM4 DML Driver, Gen2 | DML Driver | 56 | 4 | 2x200G OSFP/QSFP-DD, 200G Ethernet LR, QSFP56-LR4 | |
112Gb/s PAM4 EML Driver | EML Driver | 112 | 1 | 100G Ethernet LR, SFP112 LR | |
112Gb/s PAM4 EML Packaged Driver | EML Driver | 112 | 1 | 100G Ethernet LR, SFP112 LR | |
112Gb/s PAM4 EML Packaged Driver | EML Driver | 112 | 4 | 400G Ethernet LR4, QSFP-DD/OSFP-LR4 | |
112Gb/s PAM4 Silicon Photonic Modulator Driver | Silicon Photonic Modulator Driver | 112 | 4 | 400G OBO, 400G OSFP, 400G QSFP-DD | |
16Gb/s VCSEL Driver | VCSEL Driver | 16 | 1 | 8-16GFC and QDR/FDR InfiniBand, 10G Ethernet SR and more... |
54.99 |
16Gb/s VCSEL Driver | VCSEL Driver | 16 | 4 | 40G Ethernet SR4, 40G QDR/56G FDR InfiniBand, QSFP+ SR4 | |
16Gb/s VCSEL Driver | VCSEL Driver | 16 | 12 | 100G Ethernet SR10, 168GFDR InfiniBand, CXP-SR10 | 163.5 |
28Gb/s VCSEL Driver | |||||
28Gb/s VCSEL Driver | VCSEL Driver | 28 | 12 | 250G Ethernet SR10, 300G EDR InfiniBand, CXP28-SR10 | 278.96 |