The HXT5112A VCSEL driver array is a key component for compact, robust, low-power optical transmitter modules. In conjunction with the VCSEL array, the chip handles the complete digital-to-optical conversion, including CML input, laser driver, drive control, and supervision. Standard silicon technology and a small number of additional components allow for cost-effective and compact assemblies.

Features

  • Low power consumption of 46mW per channel while delivering 5mA average and 5mA modulation current
  • Compatible with common cathode and isolated VCSEL arrays
  • 2-wire interface control and symmetric pad design maximize module design flexibility
  • 10 mA Average and 10 mA Modulation current max.
  • 15mA burn-in current max.
  • InfiniBand QDR/FDR compliant
  • 100G Base-SR10 compliant
  • Solder bump version available

Product Options

Part Number Part Status Pkg. Type Temp. Grade Carrier Type Buy Sample
HXT5112A-DNT
Obsolete WAFER C WFP
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
HXT5112A Short-Form Datasheet Short Form Datasheet PDF 213 KB
PCNs & PDNs
PDN#: CQ-19-04 Product Discontinuance Notice Product Discontinuation Notice PDF 1010 KB
Other
Optical Interconnect Overview Overview PDF 649 KB