The HXT4101A VCSEL driver is a key component for compact, high-performance, low-power optical modules. In conjunction with the VCSEL, the chip handles the complete digital-to-optical conversion, including CML input, laser driver, drive control, and supervision. The HXT4101A can be used in standalone mode (no microcontroller need), or in an I2C-controlled mode. The I2C interface and the embedded monitoring circuits enable fully programmable OSAs with co-packaged VCSEL and driver, for example low-power SFP+ modules using Smart TO-cans®. Both operational modes require a small number of additional components resulting in low cost, compact, high yield assemblies.
|
|
|
---|---|---|
Type | Title | Date |
Product Brief | PDF 171 KB | |
End Of Life Notice | PDF 69 KB | |
2 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Temp. Grade |
Carrier Type |
Buy / Sample |
|
---|---|---|---|---|
Part Number | ||||
WAFER | C | WFP | ||
BOARD | C | Box |