PROFINET (TPS-1) Interface
PROFINET IO Device Chip TPS-1: I/O Interface Features
- Direct connection of input and output signals
- 48 configurable I/O pins
- 48 digital input
- 48 digital output
- 16 diagnostic inputs
- Parameterizable input filters
- Up to 320 bytes I/O data in input and output direction respectively
- Synchronous I/Os
PROFINET IO Device Chip TPS-1: Host Interface Features
- Connection of the application CPU
- 8/16 bit parallel port (Intel/Motorola)
- Page-by-page access possible
- Minimum of 10 address lines
- SPI slave port
- Max. 25 MHz
- Read/Write/Exchange of process data
- Watchdog handling
- 6 discrete signals Ti/To for synchronous applications
- Interrupts for RT communication
- Shared Memory Interface
- Up to 32 kbytes for management
- Up to 320 bytes for cyclical process data in input and output direction respectively
- Access via portable driver library
- Easy to use application interface
- Page-by-page access with 1 kbyte address area possible
PROFINET IO Device Chip TPS-1: Application Program Interfaces
Shared Memory Interface
- Host events for the PROFINET interface (e.g. AppReady)
- PNIO events for the device application (e.g. Connect.Ind)
- Maskable IRQ
- Max. 320 bytes I/O data - completely consistent in input and output direction respectively
- Partial write of inputs
- Management area for
- PROFINET configuration
- Diagnosis
- Mailbox communication
Shared Memory Interface
- Host events for the PROFINET interface (e.g. AppReady)
- PNIO events for the device application (e.g. Connect.Ind)
- Maskable IRQ
- Max. 320 bytes I/O data - completely consistent in input and output direction respectively
- Partial write of inputs
- Management area for
- PROFINET configuration
- Diagnosis
- Mailbox communication