ISL21080CIH320

300nA NanoPower Voltage References

OVERVIEW

The ISL21080 analog voltage references feature low supply voltage operation at ultra-low 310nA typical, 1.5μA maximum operating current. Additionally, the ISL21080 family features guaranteed initial accuracy as low as ±0.2% and 50ppm/°C temperature coefficient.

These references are ideal for general purpose portable applications to extend battery life at lower cost. The ISL21080 is provided in the industry standard 3 Ld SOT-23 pinout.

The ISL21080 output voltages can be used as precision voltage sources for voltage monitors, control loops, standby voltages for low power states for DSP, FPGA, Datapath Controllers, microcontrollers, and other core voltages: 0.9V, 1.024V, 1.25V, 1.5V, 2.048V, 2.5V, 3.0V, 3.3V, 4.096V, and 5.0V.

Special Note: Post-assembly X-ray inspection may lead to permanent changes in device output voltage and should be minimized or avoided.

KEY FEATURES

  • Reference output voltage: 0.900V, 1.024V, 1.250V, 1.500V, 2.048V, 2.500V, 3.000V, 3.300V, 4.096V, 5.000V
  • Initial accuracy:
  • ISL21080-09 and -10: ±0.7%
  • ISL21080-12: ±0.6%
  • ISL21080-15: ±0.5%
  • ISL21080-20, and -25: ±0.3%
  • ISL21080-30, -33, -41, and -50: ±0.2%
  • Input voltage range:
  • ISL21080-09: 2.0V to 5.5V
  • ISL21080-10, -12, -15, -20 and -25: 2.7V to 5.5V
  • ISL21080-30: 3.2V to 5.5V
  • ISL21080-33: 3.5V to 5.5V
  • ISL21080-41: 4.5V to 8.0V
  • ISL21080-50: 5.5V to 8.0V
  • Output voltage noise: 30μVP-P (0.1Hz to 10Hz)
  • Supply current: 1.5μA (max)
  • Tempco: 50ppm/°C
  • Output current capability: ±7mA
  • Operating temperature range: -40°C to +85°C
  • Package: 3 Ld SOT-23
  • Pb-Free (RoHS compliant)

PARAMETRICS

Parameters
ISL21080CIH320
Basic Information
Production Status
Mass Production
VOUT (V)
2.048
Temperature Coefficient
50 ppm/°C
IS (max)
1.5 µA
VS (min)
2.7 V
VS (max)
5.5 V
Min Operating Temperature
-40 °C
Max Operating Temperature
85 °C
LTD Stability (ppm)
50
Initial Accuracy (% Vout)
0.3
Output Noise (typ)
30 µVPP
Technology
Floating Gate Array
ISOURCE (max) (mA)
7
ISINK (max) (mA)
7
Low Frequency Noise
30 µVPP
Hysteresis (ppm)
100
Qualification Level
Standard
Supply Voltage Vs Range (V)
2.7 to 5.5
Initial Accuracy (mV)
± 6.2 mV
Can Sample
YES
Temperature Range
-40 to +85