X9268

Dual Digitally Controlled (XDCP™) Potentiometers

Product Status: Mass Production

OVERVIEW

The X9268 integrates 2 digitally controlled potentiometer (XDCP) on a monolithic CMOS integrated circuit.

The digital controlled potentiometer is implemented using 255 resistive elements in a series array. Between each element are tap points connected to the wiper terminal through switches. The position of the wiper on the array is controlled by the user through the 2-Wire bus interface. Each potentiometer has associated with it a volatile Wiper Counter Register (WCR) and a four nonvolatile Data Registers that can be directly written to and read by the user. The contents of the WCR controls the position of the wiper on the resistor array though the switches. Powerup recalls the contents of the default Data Register (DR0) to the WCR.

The XDCP can be used as a three-terminal potentiometer or as a two terminal variable resistor in a wide variety of applications including control, parameter adjustments, and signal processing.

KEY FEATURES

  • Dual-Two Separate Potentiometers
  • 256 Resistor Taps/Pot-0.4% Resolution
  • 2-Wire Serial Interface for Write, Read, and Transfer Operations of the Potentiometer
  • Wiper Resistance, 100Ω typical @ V+ = 5V, V- = -5V
  • 16 Nonvolatile Data Registers for Each Potentiometer
  • Nonvolatile Storage of Multiple Wiper Positions
  • Power-on Recall. Loads Saved Wiper Position on Power-up.
  • Standby Current < 5µA Max
  • VCC: ±2.7V to ±5.5V Operation
  • 50kΩ, 100kΩ Versions of End to End Pot Resistance
  • Endurance: 100,000 Data Changes per Bit per Register
  • 100 yr. Data Retention
  • 24-Lead SOIC, 24-Lead TSSOP
  • Low Power CMOS
  • Power Supply VCC = ±2.7V to ±5.5V
    V+ = 2.7V to 5.5V
    V- = -2.7V to -5.5V
  • Pb-Free Plus Anneal Available (RoHS Compliant)

PARAMETRICS

Parameters
X9268
Basic Information
Production Status
Mass Production
# of Devices/ Channels
2
# of Taps
256
Memory Type
Nonvolatile
Bus/Output Interface
2-Wire
Resistance Options (kΩ)
50, 100
Supply Voltage Vcc (Min) (V)
2.7
Supply Voltage Vcc (Max) (V)
5.5
Supply Current Icc
5 µA
Resistance Taper
Linear
VL Min. Terminal Voltage
-5.5 V
VL Max. Terminal Voltage
5.5 V
Wiper Current (mA)
3
Wiper Resistance (Ω)
150
Dual Supply Range (V)
-2.7 to -5.5, +2.7 to +5.5
Max Operating Temperature
85 °C
End-to-End Temperature Coefficient (ppm/øC)
300
Middlepoint Ratiometric Tempco
20
Qualification Level
Standard
Supply Voltage Vcc Range (V)
2.7 to 5.5
Can Sample
YES
Temperature Range
-40 to +85

Action Needed