ISL90842

Quad Digitally Controlled Potentiometers (XDCP™)

Product Status: Mass Production

OVERVIEW

The ISL90842 integrates four digitally controlled potentiometers (DCP) configured as variable resistors on a monolithic CMOS integrated circuit.

The digitally controlled potentiometers are implemented with a combination of resistor elements and CMOS switches. The position of the wipers are controlled by the user through the I2 C bus interface. Each potentiometer has an associated Wiper Register (WR) that can be directly written to and read by the user. The contents of the WR controls the position of the wiper.

The DCPs can be used as two-terminal variable resistors in a wide variety of applications including control, parameter adjustments, and signal processing.

KEY FEATURES

  • Four variable resistors in one package
  • 256 resistor taps - 0.4% resolution
  • I2C serial interface
  • Wiper resistance: 70Ω typical @ 3.3V
  • Standby current <5µA max
  • Power supply: 2.7V to 5.5V
  • 50kΩ, 10kΩ total resistance
  • 14 Lead TSSOP
  • Pb-free plus anneal available (RoHS compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL90842
Basic Information
Production Status
Mass Production
# of Devices/ Channels
4
# of Taps
256
Memory Type
Volatile
Bus/Output Interface
I2C
Resistance Options (kΩ)
10, 50
Supply Voltage Vcc (Min) (V)
2.7
Supply Voltage Vcc (Max) (V)
5.5
Supply Current Icc
5 µA
Resistance Taper
Linear
VL Min. Terminal Voltage
0 V
VL Max. Terminal Voltage
5.5 V
Wiper Current (mA)
3
Wiper Resistance (Ω)
70
Dual Supply Range (V)
N/A
Max Operating Temperature
85 °C
End-to-End Temperature Coefficient (ppm/øC)
45
Middlepoint Ratiometric Tempco
4
Features
Rheostat - RL floating
Qualification Level
Standard
Single Supply Range (V)
0 to 5.5
Supply Voltage Vcc Range (V)
2.7 to 5.5
Can Sample
YES
Temperature Range
-40 to +85

Action Needed