The 8N0QV01 is a Quad-Frequency Programmable VCXO with very flexible frequency and pull-range programming capabilities. The device uses IDT’s Fourth Generation FemtoClock® NG technology for an optimum of high clock frequency and low phase noise performance. The device accepts 2.5V or 3.3V supply and is
packaged in a small, lead-free (RoHS 6) 10-lead ceramic 5mm x 7mm x 1.55mm package.
 
Besides the four default power-up frequencies set by the FSEL0 and FSEL1 pins, the 8N0QV01 can be programmed via the I2C interface to any output clock frequency between 15.476MHz to 260MHz to a very high degree of precision with a frequency step size of 435.9Hz ÷N (N: PLL post divider). Since the FSEL0 and FSEL1 pins are mapped to four independent PLL, P, M and N divider registers (P, MINT, MFRAC and N), reprogramming those registers to other frequencies under control of FSEL0 and FSEL1 is supported. The extended temperature range supports wireless infrastructure, telecommunication and networking end equipment requirements.

Features

  • Fourth generation FemtoClock® NG technology
  • Programmable clock output frequency from 15.476MHz to 260MHz
  • Four power-up default frequencies (see part number order codes), re-programmable by I2C
  • I2C programming interface for the output clock frequency, APR and internal PLL control registers
  • Frequency programming resolution is 435.9Hz ÷N
  • Absolute pull-range (APR) programmable from ±2.5 to ±727.5ppm
  • One 2.5V, 3.3V LVCMOS clock output
  • Two control inputs for the power-up default frequency
  • LVCMOS/LVTTL compatible control inputs
  • RMS phase jitter @ 156.25MHz(12kHz - 20MHz): 0.635ps (typical)
  • RMS phase jitter @ 156.25MHz(1kHz - 40MHz): 0.850ps (typical)
  • 2.5V or 3.3V supply voltage modes
  • -40°C to 85°C ambient operating temperature
  • Lead-free (RoHS 6) packaging

Product Options

Part Number Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
Active CLCC 10 C Yes Tray
Availability
Active CLCC 10 C Yes Reel
Availability
Active CLCC 10 I Yes Tray
Availability
Active CLCC 10 I Yes Reel
Availability
Active CLCC 10 I Yes Tray
Availability
Active CLCC 10 I Yes Reel
Availability
Active CLCC 10 I Yes Tray
Availability
Active CLCC 10 I Yes Reel
Availability

Documentation

Title language Type Format File Size Date
Datasheets & Errata
IDT8N0QV01 Rev H Datasheet Datasheet PDF 728 KB
User Guides & Manuals
FemtoClock NG Ceramic-Package XO and VCXO Ordering Information Manual - User Reference PDF 182 KB
Application Notes & White Papers
AN-828 Termination - LVPECL Application Note PDF 322 KB
AN-863 Power Filter Recommendations for SMD Oscillators Application Note PDF 192 KB
AN-847 VCXO - Absolute Pull Range Application Note PDF 155 KB
AN-842 Thermal Considerations in Package Design and Selection Application Note PDF 495 KB
AN-840 Jitter Specifications for Timing Signals Application Note PDF 442 KB
AN-838 Peak-to-Peak Jitter Calculations Application Note PDF 115 KB
AN-839 RMS Phase Jitter Application Note PDF 233 KB
AN-815 Understanding Jitter Units Application Note PDF 565 KB
AN-827 Application Relevance of Clock Jitter Application Note PDF 1.15 MB
AN-805 Recommended Ferrite Beads Application Note PDF 121 KB
PCNs & PDNs
PCN# : W1308-01 Change of Passivation Thickness Product Change Notice PDF 941 KB
Other
IDT Clock Generation Overview 日本語 Overview PDF 1.83 MB
IDT FemtoNG 5x7 Product Brief Product Brief PDF 6.57 MB