The 5V19EE903 is a programmable clock generator intended for high performance data-communications, telecommunications, consumer, and networking applications. There are four internal PLLs, each individually programmable, allowing for four unique non-integer-related frequencies. The frequencies are generated from a single reference clock. The reference clock can come from one of the two redundant clock inputs. Automatic or manual switchover function allows any one of the redundant clocks to be selected during normal operation. The 5V19EE903 is in-system, programmable and can be programmed through the use of I2C interface. An internal EEPROM allows the user to save and restore the configuration of the device without having to reprogram it on power-up. Each of the four PLLs has an 7-bit reference divider and a 12-bit feedback divider. This allows the user to generate four unique non-integer-related frequencies. The PLL loop bandwidth is programmable to allow the user to tailor the PLL response to the application. For instance, the user can tune the PLL parameters to minimize jitter generation or to maximize jitter attenuation. Spread spectrum generation and/or fractional divides are allowed on two of the PLLs. There are a total of six 8-bit output dividers. The outputs are connected to the PLLs via a switch matrix. The switch matrix allows the user to route the PLL outputs to any output bank. This feature can be used to simplify and optimize the board layout. In addition, each output's slew rate and enable/disable function is programmable.

Features

  • Four internal PLLs
  • Internal non-volatile EEPROM
  • Fast (400kHz) mode I2C serial interface
  • Input frequency range: 1 MHz to 200 MHz
  • Output frequency range: 4.9 kHz to 200 MHz
  • Reference crystal input with programmable linear load capacitance - Crystal frequency range: 8 MHz to 50 MHz (maximum crystal range is best effort)
  • Integrated VCXO
  • Each PLL has a 7-bit reference divider and a 12-bit feedback-divider
  • 8-bit output-divider blocks
  • Fractional division capability on one PLL
  • Two of the PLLs support spread spectrum generation capability
  • I/O Standards: - Outputs - 3.3 V LVTTL/ LVCMOS - Inputs - 3.3 V LVTTL/ LVCMOS
  • Programmable slew rate control
  • Programmable loop bandwidth
  • Programmable output inversion to reduce bimodal jitter
  • Redundant clock inputs with auto and manual switchover options
  • Individual output enable/disable
  • Power-down mode
  • 3.3V core VDD
  • Available in TSSOP and VFQFPN packages
  • -40 to +85 C Industrial Temp operation

tuneProduct Options

Part Number Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
Obsolete VFQFPN 32 I Yes Tray
Availability
Obsolete VFQFPN 32 I Yes Reel
Availability
Obsolete TSSOP 28 I Yes Tube
Availability
Obsolete TSSOP 28 I Yes Reel
Availability

descriptionDocumentation

Title language Type Format File Size Date
Datasheets & Errata
star 5V19EE903 Datasheet Datasheet PDF 402 KB
User Guides & Manuals
VersaClock3 Evaluation Board Setup Guide Manual - Hardware PDF 247 KB
Application Notes & White Papers
AN-828 Termination - LVPECL Application Note PDF 322 KB
AN-918 Programmable Clocks vs Crystal Oscillators Application Note PDF 307 KB
AN-841 Pullable Crystal Selection and VCXO Tuning Application Note PDF 334 KB
AN-831 The Crystal Load curve Application Note PDF 395 KB
AN-848 VCXO - Crystal Selection Application Note PDF 222 KB
AN-849 Loop Filter Component Selection for VCXO Based PLLs Application Note PDF 218 KB
AN-844 Termination - AC Coupling Clock Receivers Application Note PDF 170 KB
AN-845 Termination - LVCMOS Application Note PDF 146 KB
AN-847 VCXO - Absolute Pull Range Application Note PDF 155 KB
AN-842 Thermal Considerations in Package Design and Selection Application Note PDF 495 KB
AN-840 Jitter Specifications for Timing Signals Application Note PDF 442 KB
AN-838 Peak-to-Peak Jitter Calculations Application Note PDF 115 KB
AN-839 RMS Phase Jitter Application Note PDF 233 KB
AN-832 Timing Budget and Accuracy Application Note PDF 131 KB
AN-834 Hot-Swap Recommendations Application Note PDF 153 KB
AN-835 Differential Input with VCMR being VIH Referenced Application Note PDF 160 KB
AN-836 Differential Input to Accept Single-ended Levels Application Note PDF 120 KB
AN-837 Overdriving the Crystal Interface Application Note PDF 133 KB
AN-830 Quartz Crystal Drive Level Application Note PDF 143 KB
AN-815 Understanding Jitter Units Application Note PDF 565 KB
AN-827 Application Relevance of Clock Jitter Application Note PDF 1.15 MB
AN-802 Crystal-Measuring Oscillator Negative Resistance Application Note PDF 136 KB
AN-801 Crystal-High Drive Level Application Note PDF 202 KB
AN-805 Recommended Ferrite Beads Application Note PDF 121 KB
AN-806 Power Supply Noise Rejection Application Note PDF 438 KB
AN-803 Crystal Timing Budget and Accuracy for Renesas Timing Clock Products Application Note PDF 108 KB
PCNs & PDNs
PDN#: CQ-19-04 Product Discontinuance Notice Product Discontinuation Notice PDF 1010 KB
PCN# : A1904-01 Add Greatek, Taiwan as an Alternate Assembly Facility Product Change Notice PDF 983 KB
PCN# : A1809-04 Add Alternate Assembly Location for QFN packages Product Change Notice PDF 36 KB
PCN# : A1602-01(R1) Add Greatek Taiwan as Alternate Assembly Product Change Notice PDF 611 KB
PCN# : A1602-01 Add Greatek Taiwan as Alternate Assembly Product Change Notice PDF 611 KB
PCN# : A1511-01(R1) Add SPEL India as Alternate Assembly Location Product Change Notice PDF 596 KB
PCN# : A1511-01 Add SPEL India as Alternate Assembly Location Product Change Notice PDF 544 KB
Other
VersaClock Family Overview 日本語 Overview PDF 376 KB
IDT Clock Generation Overview 日本語 Overview PDF 1.83 MB
VersaClock III Eval Board Schematics Schematic PDF 80 KB
VersaClock3-ProgrammableClocks Product Brief PDF 1.61 MB
DesignTip-SpreadSpectrumClocking-VersaClock3 Product Brief PDF 199 KB

file_downloadDownloads

Title language Type Format File Size Date
Software
VersaClock 4.3 for Windows 7 Professional 32-bit Software & Tools - Other ZIP 118.54 MB
VersaClock 4.3 for Windows 7 Professional 64-bit Software & Tools - Other ZIP 117.74 MB
VersaClock 4.3 for Windows Vista RTM & Service Pack 1 32-bit Software & Tools - Other ZIP 117.74 MB
VersaClock 4.3 for Windows Vista RTM & Service Pack 1 64-bit Software & Tools - Other ZIP 117.74 MB
VersaClock 4.3 for Windows Vista Service Pack 2 32-bit Software & Tools - Other ZIP 117.74 MB
VersaClock 4.3 for Windows Vista Service Pack 2 64-bit Software & Tools - Other ZIP 117.74 MB
VersaClock 4.3 for Windows XP Service Pack 2&3 32-bit Software & Tools - Other ZIP 118.00 MB