The 844244I-04 is a Serial ATA (SATA)/Serial Attached SCSI (SAS) Clock Generator. For SATA/SAS applications, a 25MHz crystal is used to produce 150MHz. The 844244I-04 has excellent <1ps phase jitter performance, over the 12kHz - 20MHz integration range. The 844244I-04 is packaged in a small 16-pin TSSOP, making it ideal for use in systems with limited board space.

Features

  • Four differential LVDS output pairs
  • Crystal oscillator interface, 18pF parallel resonant crystal (20.833MHz – 28.3MHz)
  • Output frequency range: 125MHz – 170MHz
  • VCO range: 500MHz – 680MHz
  • RMS phase jitter at 150MHz, using a 25MHz crystal (12kHz – 20MHz): 0.9ps (typical) @ 3.3V
  • Full 3.3V or 2.5V output supply modes
  • -40°C to 85°C ambient operating temperature
  • Available in lead-free (RoHS 6) package

Product Options

Orderable Part ID Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
Obsolete TSSOP 16 I Yes Tube
Availability
Obsolete TSSOP 16 I Yes Reel
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
844244I-04 Data Sheet Datasheet PDF 501 KB
Application Notes & White Papers
AN-828 Termination - LVPECL Application Note PDF 322 KB
AN-831 The Crystal Load curve Application Note PDF 395 KB
AN-846 Termination - LVDS Application Note PDF 133 KB
AN-844 Termination - AC Coupling Clock Receivers Application Note PDF 170 KB
AN-842 Thermal Considerations in Package Design and Selection Application Note PDF 495 KB
AN-803 Crystal Timing Budget and Accuracy for IDT Timing Clock Products Application Note PDF 128 KB
AN-840 Jitter Specifications for Timing Signals Application Note PDF 442 KB
AN-838 Peak-to-Peak Jitter Calculations Application Note PDF 115 KB
AN-839 RMS Phase Jitter Application Note PDF 233 KB
AN-834 Hot-Swap Recommendations Application Note PDF 153 KB
AN-837 Overdriving the Crystal Interface Application Note PDF 133 KB
AN-832 Timing Budget and Accuracy Application Note PDF 131 KB
AN-830 Quartz Crystal Drive Level Application Note PDF 143 KB
AN-827 Application Relevance of Clock Jitter Application Note PDF 1.15 MB
AN-815 Understanding Jitter Units Application Note PDF 565 KB
AN-802 Crystal-Measuring Oscillator Negative Resistance Application Note PDF 136 KB
AN-801 Crystal-High Drive Level Application Note PDF 202 KB
AN-806 Power Supply Noise Rejection Application Note PDF 438 KB
AN-805 Recommended Ferrite Beads Application Note PDF 121 KB
PCNs & PDNs
PDN# : CQ-16-04 QUARTER MARKET DECLINED PDN Product Discontinuation Notice PDF 560 KB
PCN# : A1602-01(R1) Add Greatek Taiwan as Alternate Assembly Product Change Notice PDF 611 KB
PCN# : A1602-01 Add Greatek Taiwan as Alternate Assembly Product Change Notice PDF 611 KB
PCN# : A1511-01(R1) Add SPEL India as Alternate Assembly Location Product Change Notice PDF 596 KB
PCN# : A1511-01 Add SPEL India as Alternate Assembly Location Product Change Notice PDF 544 KB
PCN# : TB1403-01 Changed in Carrier Tape, Plastic Reel and Quantity per Reel on TSSOP-14, TSSOP-16 Product Change Notice PDF 663 KB
PCN# : A1309-01 Changed of Traceability Mark Format Product Change Notice PDF 439 KB
PCN# : TB1303-02 Change of Tape & Reel Packing Method for Selective Products Product Change Notice PDF 361 KB
Downloads
844244I-04 IBIS Model Model - IBIS IBS 323 KB
Other
Clock Distribution Overview 日本語 Overview PDF 217 KB
Timing Solutions Products Overview Overview PDF 4.11 MB
IDT Products for Radio Applications 日本語 Product Brief PDF 2.34 MB
IDT Clock Generation Overview 日本語 Overview PDF 1.83 MB