The 8442 is a general purpose, dual output Crystal-to-Differential LVDS High Frequency Synthesizer. The 8442 has a selectable TEST_CLK or crystal input. The TEST_CLK input accepts LVCMOS or LVTTL input levels and translates them to LVDS levels. The VCO operates at a frequency range of 250MHz to 700MHz. The VCO frequency is programmed in steps equal to the value of the input reference or crystal frequency. The VCO and output frequency can be programmed using the serial or parallel interface to the configuration logic. The low phase noise characteristics of the 8442 makes it an ideal clock source for Gigabit Ethernet and Sonet applications.

Features

  • Dual differential LVDS outputs
  • Selectable crystal oscillator interface or
  • LVCMOS/LVTTL TEST_CLK
  • Output frequency range: 31.25MHz to 700MHz
  • Crystal input frequency range: 10MHz to 25MHz
  • VCO range: 250MHz to 700MHz
  • Parallel or serial interface for programming counter and output dividers
  • RMS period jitter: 2.7ps (typical)
  • Cycle-to-cycle jitter: 18ps (typical)
  • 3.3V supply voltage
  • -40°C to 85°C ambient operating temperature

Product Options

Orderable Part ID Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
Obsolete TQFP 32 C Yes Tray
Availability
Obsolete TQFP 32 C Yes Reel
Availability
Obsolete TQFP 32 C Yes Tray
Availability
Obsolete TQFP 32 C Yes Reel
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
ICS8442B Datasheet Datasheet PDF 425 KB
Application Notes & White Papers
AN-828 Termination - LVPECL Application Note PDF 322 KB
AN-831 The Crystal Load curve Application Note PDF 395 KB
AN-846 Termination - LVDS Application Note PDF 133 KB
AN-844 Termination - AC Coupling Clock Receivers Application Note PDF 170 KB
AN-842 Thermal Considerations in Package Design and Selection Application Note PDF 495 KB
AN-803 Crystal Timing Budget and Accuracy for IDT Timing Clock Products Application Note PDF 128 KB
AN-840 Jitter Specifications for Timing Signals Application Note PDF 442 KB
AN-838 Peak-to-Peak Jitter Calculations Application Note PDF 115 KB
AN-839 RMS Phase Jitter Application Note PDF 233 KB
AN-837 Overdriving the Crystal Interface Application Note PDF 133 KB
AN-832 Timing Budget and Accuracy Application Note PDF 131 KB
AN-834 Hot-Swap Recommendations Application Note PDF 153 KB
AN-830 Quartz Crystal Drive Level Application Note PDF 143 KB
AN-827 Application Relevance of Clock Jitter Application Note PDF 1.15 MB
AN-815 Understanding Jitter Units Application Note PDF 565 KB
AN-802 Crystal-Measuring Oscillator Negative Resistance Application Note PDF 136 KB
AN-801 Crystal-High Drive Level Application Note PDF 202 KB
AN-806 Power Supply Noise Rejection Application Note PDF 438 KB
AN-805 Recommended Ferrite Beads Application Note PDF 121 KB
PCNs & PDNs
PDN# : CQ-19-01(R1) Quarterly Market Declined PDN Product Discontinuation Notice PDF 1014 KB
PDN# : CQ-19-01 Quarterly Market Declined PDN Product Discontinuation Notice PDF 537 KB
PCN# : A1602-01(R1) Add Greatek Taiwan as Alternate Assembly Product Change Notice PDF 611 KB
PCN# : A1602-01 Add Greatek Taiwan as Alternate Assembly Product Change Notice PDF 611 KB
PCN# : TB1504-01R1 Qty per Reel Standardization for Selective Packages Product Change Notice PDF 95 KB
PCN# : TB1504-01 Qty per Reel Standardization for Selective Packages Product Change Notice PDF 50 KB
PCN# : A1401-02 Alternate Copper Wire Assembly Site Product Change Notice PDF 36 KB
PCN# : N1308-01 Product Change Notice PDF 182 KB
PCN# : TB1303-01 Change of Carrier Tape for TQFP-32, TQFP-48 Product Change Notice PDF 472 KB
Downloads
8442I 3.3V IBIS Model Model - IBIS ZIP 56 KB
8442 3.3V IBIS Model Model - IBIS ZIP 56 KB
Other
Clock Distribution Overview 日本語 Overview PDF 217 KB
Timing Solutions Products Overview Overview PDF 4.11 MB
IDT Products for Radio Applications 日本語 Product Brief PDF 2.34 MB
IDT Clock Generation Overview 日本語 Overview PDF 1.83 MB