The IDT650-27 is a low cost, low-jitter, high-performance clock synthesizer for networking applications. Using analog Phase Locked Loop (PLL) techniques, the device accepts a 12.5 MHz or 25 MHz clock or fundamental mode crystal input to produce multiple output clocks for networking chips, PCI devices, SDRAM, and ASIDT. The IDT650-27 outputs all have zero ppm synthesis error. The IDT650-27 is pin compatible and functionally equivalent to the IDT650-07. It is a performance upgrade and is recommended for all new 3.3 V designs. See the MK74CB214, IDT551, and IDT552-01 for non-PLL buffer devices which produce multiple low-skew copies of these output clocks. See the IDT570, IDT9112-16/17/18 for zero delay buffers that can synchronize outputs and other needed clocks.

Features

  • Packaged in 20-pin (150 mil) SSOP (QSOP)
  • Available in Pb (lead) free package
  • 12.5 MHz or 25 MHz fundamental crystal or clock input
  • Six output clocks with selectable frequencies
  • SDRAM frequencies of 67, 83, 100, and 133 MHz
  • Buffered crystal reference output
  • Zero ppm synthesis error in all clocks
  • Ideal for PCM-Sierra's ATM switch chips
  • Full CMOS output swing with 25 mA output drive capability at TTL levels
  • Advanced, low-power, sub-micron CMOS process
  • Operating voltage of 3.3 V
  • Industrial temperature range only

Product Options

Orderable Part ID Part Status Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
Not Recommended for New Designs 20 I Yes Tube
Availability
Not Recommended for New Designs 20 I Yes Reel
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
650-27 Datasheet Datasheet PDF 283 KB
Application Notes & White Papers
AN-828 Termination - LVPECL Application Note PDF 322 KB
AN-831 The Crystal Load curve Application Note PDF 395 KB
AN-844 Termination - AC Coupling Clock Receivers Application Note PDF 170 KB
AN-842 Thermal Considerations in Package Design and Selection Application Note PDF 495 KB
AN-803 Crystal Timing Budget and Accuracy for IDT Timing Clock Products Application Note PDF 128 KB
AN-840 Jitter Specifications for Timing Signals Application Note PDF 442 KB
AN-838 Peak-to-Peak Jitter Calculations Application Note PDF 115 KB
AN-839 RMS Phase Jitter Application Note PDF 233 KB
AN-832 Timing Budget and Accuracy Application Note PDF 131 KB
AN-834 Hot-Swap Recommendations Application Note PDF 153 KB
AN-830 Quartz Crystal Drive Level Application Note PDF 143 KB
AN-827 Application Relevance of Clock Jitter Application Note PDF 1.15 MB
AN-815 Understanding Jitter Units Application Note PDF 565 KB
AN-802 Crystal-Measuring Oscillator Negative Resistance Application Note PDF 136 KB
AN-801 Crystal-High Drive Level Application Note PDF 202 KB
AN-806 Power Supply Noise Rejection Application Note PDF 438 KB
AN-805 Recommended Ferrite Beads Application Note PDF 121 KB
PCNs & PDNs
PCN# : A1808-01 Transfer Assembly Location from Amkor Philippines for select pacakges Product Change Notice PDF 39 KB
PCN# : TB1504-01R1 Qty per Reel Standardization for Selective Packages Product Change Notice PDF 95 KB
PCN# : TB1504-01 Qty per Reel Standardization for Selective Packages Product Change Notice PDF 50 KB
PCN# : TB1303-02 Change of Tape & Reel Packing Method for Selective Products Product Change Notice PDF 361 KB
PCN# : A1208-01R1 Gold to Copper Wire Product Change Notice PDF 254 KB
Other
Clock Distribution Overview 日本語 Overview PDF 217 KB
Timing Solutions Products Overview Overview PDF 4.11 MB
IDT Products for Radio Applications 日本語 Product Brief PDF 2.34 MB
IDT Clock Generation Overview 日本語 Overview PDF 1.83 MB