The 85320I is a LVCMOS / LVTTL-to-Differential 3.3V, 2.5V LVPECL translator. The 85320I has a single ended clock input. The single ended clock input accepts LVCMOS or LVTTL input levels and translates them to 3.3V or 2.5V LVPECL levels. The small outline 8-pin SOIC package makes this device ideal for applications where space, high performance and low power are important.

Features

  • One differential 2.5V/3.3V LVPECL output
  • LVCMOS/LVTTL CLK input
  • CLK accepts the following input levels: LVCMOS or LVTTL
  • Maximum output frequency: 267MHz
  • Part-to-part skew: 275ps (maximum)
  • Additive phase jitter, RMS: 0.05ps (typical)
  • 3.3V operating supply voltage (operating range 3.135V to 3.465V)
  • 2.5V operating supply voltage (operating range 2.375V to 2.625V)
  • -40°C to 85°C ambient operating temperature
  • Available in lead-free (RoHS 6) packages

Product Options

Orderable Part ID Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
85320AMILF
Obsolete SOIC 8 I Yes Tube
Availability
85320AMILFT
Obsolete SOIC 8 I Yes Reel
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
85320I Datasheet Datasheet PDF 268 KB
Application Notes & White Papers
AN-828 Termination - LVPECL Application Note PDF 322 KB
AN-844 Termination - AC Coupling Clock Receivers Application Note PDF 170 KB
AN-842 Thermal Considerations in Package Design and Selection Application Note PDF 495 KB
AN-840 Jitter Specifications for Timing Signals Application Note PDF 442 KB
AN-834 Hot-Swap Recommendations Application Note PDF 153 KB
AN-827 Application Relevance of Clock Jitter Application Note PDF 1.15 MB
AN-815 Understanding Jitter Units Application Note PDF 565 KB
AN-805 Recommended Ferrite Beads Application Note PDF 121 KB
PCNs & PDNs
PDN# : TP-20-05(R1) Revised PDN - Change Replacement for 85411AMLF(T) from 5PB1102CMGI(8) to 8SLVP1102ANLGI(8) Product Discontinuation Notice PDF 743 KB
PDN# : TP-20-05 End-of-Life (EOL) Process on Select Part Numbers Product Discontinuation Notice PDF 715 KB
PCN# : A1602-01(R1) Add Greatek Taiwan as Alternate Assembly Product Change Notice PDF 611 KB
PCN# : A1602-01 Add Greatek Taiwan as Alternate Assembly Product Change Notice PDF 611 KB
PCN# : TB1504-01R1 Qty per Reel Standardization for Selective Packages Product Change Notice PDF 95 KB
PCN# : TB1504-01 Qty per Reel Standardization for Selective Packages Product Change Notice PDF 50 KB
PCN# : A1403-03 Gold wire to Copper wire Product Change Notice PDF 42 KB
PCN# : TB1303-02 Change of Tape & Reel Packing Method for Selective Products Product Change Notice PDF 361 KB
Downloads
85320I IBIS Model Model - IBIS ZIP 50 KB
Other
Clock Distribution Overview 日本語 Overview PDF 217 KB
IDT Clock Generation Overview 日本語 Overview PDF 1.83 MB