Overview

Description

The IDT5T30553 is a low skew, single input to four output, clock buffer. IDT makes many non-PLL and PLL based low skew output devices as well as Zero Delay Buffers to synchronize clocks. Contact us for all of your clocking needs.

Features

  • Extremely low skew outputs (50 ps maximum)
  • Packaged in 8-pin SOIC – Pb-free, RoHS compliant
  • Low power CMOS technology
  • Operating voltages of 2.5 V to 3.3 V
  • Output Enable pin tri-states outputs
  • Commercial (0 to +70°C) and Industrial (-40 to +85°C) temperature ranges

Comparison

Applications

Documentation

Design & Development

Models