The 84330B-03 is a general purpose, dual output high frequency synthesizer. The VCO operates at a frequency range of 250MHz to 700MHz. The VCO and output frequency can be programmed using the I2C interface. The output can be configured to divide the VCO frequency by 1, 2, 3, 4, and 6. Additionally, the device supports spread spectrum clocking (SSC) for minimizing Electromagnetic Interference (EMI). The low cycle-cycle jitter and broad frequency range of the 84330B-03 make it an ideal clock generator for a variety of demanding applications which require high performance.

Features

  • Fully integrated PLL, no external loop filter requirements
  • Two differential 3.3V LVPECL output pairs
  • Crystal oscillator interface: 10MHz to 25MHz
  • Output frequency range: 41.67MHz to 700MHz
  • VCO range: 250MHz to 700MHz
  • Parallel or I2C interface for programming M and N dividers during power-up
  • Supports Spread Spectrum Clocking (SSC) Center spread: selectable ±0.5%, ±1.0%, ±1.5%, ±2% Up/Down spread: selectable ±0.5%, ±1.0%, ±1.5%, ±2%, 2.5%, 3.%, 3.5%, 4%
  • RMS period jitter: 9ps (maximum)
  • Cycle-to-cycle jitter: 40ps (maximum)
  • 3.3V supply voltage
  • 0°C to 70°C ambient operating temperature
  • Available in lead-free (RoHS 6) package

Product Options

Orderable Part ID Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
84330BY-03LF
Obsolete TQFP 32 C Yes Tray
Availability
84330BY-03LFT
Obsolete TQFP 32 C Yes Reel
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
84330B-03 Final Data Sheet Datasheet PDF 470 KB
PCNs & PDNs
PDN# : CQ-18-03 Product Discontinuance Notice Product Discontinuation Notice PDF 218 KB
PCN# : A1602-01(R1) Add Greatek Taiwan as Alternate Assembly Product Change Notice PDF 611 KB
PCN# : A1602-01 Add Greatek Taiwan as Alternate Assembly Product Change Notice PDF 611 KB
PCN# : TB1504-01R1 Qty per Reel Standardization for Selective Packages Product Change Notice PDF 95 KB
PCN# : TB1504-01 Qty per Reel Standardization for Selective Packages Product Change Notice PDF 50 KB
PCN# : A1401-02 Alternate Copper Wire Assembly Site Product Change Notice PDF 36 KB
PCN# : TB1303-01 Change of Carrier Tape for TQFP-32, TQFP-48 Product Change Notice PDF 472 KB
Other
IDT Clock Generation Overview 日本語 Overview PDF 1.83 MB