RF synthesizers generate a wide range of high frequencies from a single, typically lower, reference frequency with an internal PLL. The output frequency is controlled by accessing the digital registers in the device through an SPI interface. Output frequency is generated by a fractional or integer ratio relative to the input signal.

Renesas offers very low phase noise, low spurious RF synthesizers that address the challenges of frequency generation for high-performance mixers, modulators and demodulators in RF board designs. The RF synthesizers are also used to directly provide a clock reference to high-speed RF converters (ADC/DAC). The output frequency range incorporates low MHz to 18GHz.

The devices feature an integrated voltage-controlled oscillator (VCO) with a large tuning range capable of providing multiband local oscillator (LO) frequency synthesis, limiting the need for multiple narrow band RF synthesizers. This reduces the bill of materials and the design complexity, lowering the cost of developing radio frequency products. They provide solutions that address the challenges of frequency generation for high-performance mixers and demodulators in RF board designs.

Download: RF Timing Family Product Overview (PDF)

descriptionDocumentation

Title Sort descending language Type Format File Size Date
User Guides & Manuals
RF Product Selection Guide Guide PDF 1015 KB
Other
RF Timing Family Product Overview Overview PDF 331 KB

printNews & Additional Resources