The 9ZXL0451 is a second generation enhanced performance DB800ZL derivative for PCIe Gen4 and 5 applications. In fanout (bypass) mode, it is DB2000Q compatible. A fixed external feedback in ZDB mode maintains low drift for critical QPI/UPI.
 

Features

  • LP-HCSL outputs eliminate 16 resistors; save 32mm2 of area
  • PCIe Gen 1–5 compliance
  • 4 OE# pins; SMBus control also available
  • 3 selectable SMBus addresses
  • 2 selectable ZDB bandwidths; minimizes jitter peaking in cascaded PLL topologies
  • Hardware/SMBus control of ZDB bandwidth and fanout modes
  • Spread spectrum compatible
  • 100MHz ZDB mode
  • 5 × 5 mm 32-VFQFPN package; small board footprint

Product Options

Part Number Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
9ZXL0451EKILF
Active VFQFPN 32 I Yes Tray
Availability
9ZXL0451EKILFT
Active VFQFPN 32 I Yes Reel
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
9ZXL04x1E-9ZXL06x1E-9ZXL08x1E-9ZXL12x1E Family Datasheet Datasheet PDF 475 KB
Application Notes & White Papers
AN-1001 Combining PhiClock and 9ZXL1951D for PCIe Gen4/5 Application Note PDF 244 KB
AN-975 Cascading PLLs Application Note PDF 255 KB
AN-828 Termination - LVPECL Application Note PDF 322 KB
AN-891 Driving LVPECL, LVDS, CML, and SSTL Logic with IDT Universal Low-Power HCSL Outputs Application Note PDF 480 KB
AN-879 Low-Power HCSL vs Traditional HCSL Application Note PDF 235 KB
AN-844 Termination - AC Coupling Clock Receivers Application Note PDF 170 KB
AN-842 Thermal Considerations in Package Design and Selection Application Note PDF 495 KB
AN-840 Jitter Specifications for Timing Signals Application Note PDF 442 KB
AN-836 Differential Input to Accept Single-ended Levels Application Note PDF 120 KB
AN-835 Differential Input with VCMR being VIH Referenced Application Note PDF 160 KB
AN-827 Application Relevance of Clock Jitter Application Note PDF 1.15 MB
AN-815 Understanding Jitter Units Application Note PDF 565 KB
AN-808 PCI Express/HCSL Termination Application Note PDF 137 KB
AN-805 Recommended Ferrite Beads Application Note PDF 121 KB
PCNs & PDNs
PCN# : A1904-01 Add Greatek, Taiwan as an Alternate Assembly Facility Product Change Notice PDF 983 KB
Downloads
9ZXL0451E IBIS Model Model - IBIS ZIP 16 KB
Other
PCI Express Timing Solutions Overview Overview PDF 275 KB
IDT Clock Generation Overview 日本語 Overview PDF 1.83 MB