ISL78201

40V 2.5A Regulator with Integrated High-Side MOSFET for Synchronous Buck or Boost Buck Converter

Product Status: Mass Production

OVERVIEW

The ISL78201 is an AEC-Q100 qualified 40V, 2.5A synchronous buck or boost buck controller with a high-side MOSFET and low-side driver integrated. In Buck mode, the ISL78201 supports a wide input range of 3V to 40V. In Boost-Buck mode, the input range can be extended down to 2.5V and output regulation can be maintained when VIN drops below VOUT , enabling sensitive electronics to remain on during cold-cranking and start-stop applications.

The ISL78201 has a flexible selection of operation modes including forced PWM mode and an optional switch to PFM mode for light loads. In PFM mode, the quiescent input current is as low as 300µA and can be further reduced to 180µA with AUXVCC connected to VOUT under 12V VIN and 5V VOUT application. The load boundary between PFM and PWM can be programmed to cover wide applications.

The low-side driver can be either used to drive an external low-side MOSFET for a synchronous buck, or left unused for a standard non-synchronous buck. The low-side driver can also be used to drive a boost converter as a preregulator that greatly expands the operating input voltage range down to 2.5V or lower.

The ISL78201 offers the most robust current protections. It uses peak current mode control with cycle-by-cycle current limiting. It is implemented with frequency foldback undercurrent limit condition; in addition, the hiccup overcurrent mode is also implemented to guarantee reliable operations under harsh short conditions. The ISL78201 has comprehensive protections against various faults including overvoltage and over-temperature protections, etc.

KEY FEATURES

  • Buck mode: input voltage range 3V to 40V
  • Boost mode expands operating input voltage lower than 2.5V
  • Selectable forced PWM mode or PFM mode
  • 300µA IC quiescent current (PFM, no load); 180µA input quiescent current (PFM, no load, VOUT tied to AUXVCC)
  • Less than 5µA (MAX) shutdown input current (IC disabled)
  • Operational topologies
  • Synchronous buck
  • Non-synchronous buck
  • Two-stage boost buck
  • Noninverting single inductor buck boost
  • Programmable frequency from 200kHz to 2.2MHz and frequency synchronization capability
  • ±1% Tight voltage regulation accuracy
  • Reliable cycle-by-cycle overcurrent protection
  • Temperature compensated current sense
  • Programmable OC limit
  • Frequency foldback and hiccup mode protection
  • 20 Ld HTSSOP package
  • AEC-Q100 qualified
  • Pb-free (RoHS compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL78201
Basic Information
Production Status
Mass Production
Topology
Buck or Boost
# of Outputs
1
Input Voltage Min (V)
3
Input Voltage Max (V)
40
Output Voltage Min (V)
0.8
Output Voltage Max (V)
36
Output Current Max (A)
2.5
IQ
300 µA
Switching Freq. (max) (MHz)
2.2
Switching Freq. (min) (MHz)
0.2
Max Duty Cycle (%)
-
Qualification Level
Automotive
Peak Efficiency (%)
96
POR
Yes
SYNCH Capability
Yes
Control Type
Current Mode
Switching Frequency Range (MHz)
0.2 to 2.2
Temperature Range
-40 to +105

Design Resources and Tools

Simulation Tool

iSim Online Designer

Select supporting components, build your schematic and validate your power management and op amp designs.

Simulate

Selection Tool

 PowerCompass Online Tool

The PowerCompass™ tool helps you find Renesas parts that match your requirements, performs system analysis & more.

Design

Cross Reference

Intersil Cross Reference

Cross-reference based on data from industry sources. Support for the online tool has been discontinued, but the data is still available.

Download

Knowledge Base

Automotive IC FAQs

Find answers to common questions, support articles and development hints.


FAQs

Related Boards and Kits


Related Videos

11:01
This webinar introduces the ISL78233, ISL78234 and ISL78235 automotive grade synchronous buck regulators for point-of-load applications.
2:13
Advanced automotive power management solutions can improve power efficiency by as much as 5 percent.
11:01
This webinar introduces the ISL78233, ISL78234 and ISL78235 automotive grade synchronous buck regulators for point-of-load applications.
2:13
Advanced automotive power management solutions can improve power efficiency by as much as 5 percent.
11:01
This webinar introduces the ISL78233, ISL78234 and ISL78235 automotive grade synchronous buck regulators for point-of-load applications.
2:13
Advanced automotive power management solutions can improve power efficiency by as much as 5 percent.

Action Needed