Product Status: Product Inquiry
PARAMETRICS
Parameters
UPD166023T1J
Basic Information
Nch/Pch
Nch
Automotive
YES
Package Type.
12pinHSSOP
Type
High side
Channels
1
RON (mohm) typ. @ Tj = 25 °C
12
RON (mohm) max. @ Tj = 150 °C
24
Vcc (V) min.
4.5
Vcc (V) max.
28
Vload dump (V)
42
IL (A) typ.
6.8
IL (SC) (A)
72
Diagnostic
Current Sense
ton (µs) max.
200
toff (µs) max.
200
Tch (°C) min.
-40
Tch (°C) max.
150
Mounting
SMD
Production Status
Product Inquiry
You can find an explanation of orderable part numbers here.
Resources for Software and Hardware
Title | Description |
---|---|
My Renesas | Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services. |
e-learning | Information for studying and learning about microcontrollers and microprocessors. |
FAQ | Frequently asked questions and useful hints for development. |
Forum | A forum and community site to share technical information, questions and opinions with others who use Renesas products. |