Protected and Intelligent Power Switches
Single/Dual/Quad high-side outputs with optimized protection functions and analog current feedback for body, lighting and heater applications.
Intelligent Power Devices Enhance Safety and Robustness of the application

With the evolution of automotive applications, the performance required of switching devices is also changing. Advanced power devices with built-in intelligence such as self-protection and diagnostic functions are changing the traditional automotive switches. The features of the following three product series show why intelligent power devices are perfect for automotive load switching applications.
◆High Current Operation Series◆
Advantages of built-in protection/self-diagnostic functions
For safety, large current switches use components such as fuses and fault detection circuits, not just relays. By using an IPD with protection/self-diagnostic functions built in, the number of peripheral components necessary can be reduced.
Efficiently drives large current load with low on-resistance
A large current load can be driven using 1/40 of the current compared to a mechanical relay. Power loss is also low compared to competitor products due to the low on-resistance, thus contributing to reduced power consumption of the ECU.
Compact size and high reliability
The size is greatly reduced compared to an equivalent mechanical relay product. Moreover, since IPDs do not have mechanical points of contact, there is no deterioration of characteristics from mechanical wear. A high level of reliability can be maintained even over prolonged use and maintenance is unnecessary.
Intelligent protection function
The overcurrent protection function cuts off current to the load when overcurrent detection value is reached. Not only do IPDs protect themselves from excess power, but they also protect related components through wire harness.
Power Distribution Box Benefits
By using IPDs instead of mechanical relays, power distribution boxes can become maintenance-free. The diameter of the wire harness can be reduced thanks to overcurrent protection and current sensing functions, which helps reduce the weight of the car body.
Specifications
2 types of products available for your choice – Current Driven and Voltage Driven. Click below to get more product information or download datasheet.
◆Robust & Safety Series◆
A wide product line up for your choice of design
14 products with on resistance ranging from 6–70mohm, comes in single, dual and quad channels, provide a best fit to body and lighting application in automobiles based on load current.
Pick and change easily among the same packaged products.
Same pin orientation for products of the same packages. Sudden design changes requiring a different on resistance value or changing from a single to dual channel could be done easily, without the need to re-design whole board.
High level of safety through built-in protection and self-diagnostic functions
The built-in self-protection functions protect the device and the load when a malfunction, such as overcurrent or overheating, is detected. The status of the load can be monitored using the malfunction detection signal or current sensing function.
High reliability
Characteristics did not deteriorate in the 1 million cycle load short circuit testing stipulated by AEC-Q100-012. This high level of robustness increases vehicle reliability.
Specifications
Click below to get more product information and datasheet.
New High Side IPD Product Line-up | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|
Quad Channel | D166028 35mΩ | D166030 70mΩ | ||||||||
Dual Channel | D166024 12mΩ | D166026 16mΩ | D166038 20mΩ | D166037 30mΩ | D166027 35mΩ | D166029 70mΩ | ||||
Single Channel | D166033 6mΩ | D166034 8mΩ | D166031A 10mΩ | D166032 12mΩ | D166023 12mΩ | D166025 16mΩ |



◆Self Oscillation Intelligent Motorcycle Flasher Driver Series◆
Best fit device for 2 and 3 wheelers flashing application
Realized automatic flashing by connecting Renesas Flasher Driver to a lighting bulb and external capacitor. Specially developed for 2 and 3 wheelers, in which Flasher Driver has built in protection functions that reduce the devices needed thus enabling development of a smaller board.
High safety and resolve life span issues
Flasher Driver enhances safety in the circuit as it has various built in protection features, such as short circuit protection, over temperature protection with current limitation and open load detection. In addition, being an electronic device, Flasher Driver resolves mechanical wear issues that existing electro-mechanical relays face. With the use of Flasher driver, maintenance cost is reduced with higher performance.
Specifications
3 product types suitable for various types of flashing application.All devices are AEC Qualified and RoHS compliant.
Click below to get more product information or download datasheet.
Information
Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
You can find an explanation of orderable part numbers here.
Resources for Software and Hardware
Title | Description |
---|---|
My Renesas | Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services. |
e-learning | Information for studying and learning about microcontrollers and microprocessors. |
FAQ | Frequently asked questions and useful hints for development. |
Forum | A forum and community site to share technical information, questions and opinions with others who use Renesas products. |